Menu Search

Masking Straight Cap and Plug - ; Inside Height - 50.8 mm | 2.000 in ; Natural

An ideal solution for protecting and masking parts undergoing painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing or that are exposed to high temperatures. Suitable for protecting studs, pins tube ends and more. Can also be used as plugs to mask threaded and non-threaded holes.
Item code:

1475754

5761 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 1.1861 USD
500 - 999 1.1268 USD
1000 + 1.0706 USD
Standard pack: 50

Order in multiple of 50

Total price

59.31 USD

50 x 1.1861 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Silicone
Colour Natural
Inside Height 50.8 mm

Product 1475754 replaces:

Cape 47.6 mm 50.8 mm Silicone Naturel
Item code: 461741

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us