Menu Search

Metal Corner Hinges

In stock

Corner Hinges with a broad range of hinge rotational angles.These hinges are are essentially used for steel panels on large sized internal applications.

This range features screw-on and weld-on mount options that are available as permanent or removable solutions. All hinges in this extensive range are suitable for left-hand and right-hand mounting.

  • Materials: Die Cast Zinc Alloy, Polyamide with 30% Glass Fibre, Stainless Steel
  • Pin Materials: PA, POM, Steel and Stainless Steel
  • Finish Options: Powder Coating, Chrome Plated, Spray Painted, Zinc Plated, Matt, Bright Chrome, Stainless Steel and No Finish
  • Colour Options: Black, Grey and Natural
  • Hinge Rotation Options: 105, 130 and 180 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Finish Overall Thickness Overall Width View
7.7106 USD - 8.5436 USD 15 In stock
34.0 mm
Black
12.5 mm
34.0 mm
6.7973 USD - 7.5317 USD 50 In stock
42.0 mm
Black
12.5 mm
40.0 mm
5.2535 USD - 5.821 USD 290 In stock
53.0 mm
Black
Powder Coating
27.5 mm
37.0 mm
3.869 USD - 4.287 USD 510 In stock
53.0 mm
Natural
Chrome Plated
20.0 mm
22.0 mm
09712222E 4.6247 USD - 5.1241 USD 45 In stock
53.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
4.809 USD - 5.3284 USD 105 In stock
37.0 mm
Black
Powder Coating
27.5 mm
31.0 mm
7.8471 USD - 8.6948 USD 538 In stock
42.0 mm
Black
12.5 mm
40.0 mm
8.0143 USD - 8.88 USD 750 In stock
45.0 mm
Black
Powder Coating
14.0 mm
47.0 mm
3.869 USD - 4.287 USD 2210 In stock
30.0 mm
Black
Powder Coating
18.0 mm
28.0 mm
3.1418 USD - 3.4813 USD 410 In stock
30.0 mm
Natural
Chrome Plated
18.0 mm
28.0 mm
3.869 USD - 4.287 USD 9 In stock
30.0 mm
Natural
Chrome Plated
22.0 mm
20.0 mm
3.869 USD - 4.287 USD 10 In stock
30.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
0.8734 USD - 0.8734 USD Request the lead time here
66.0 mm
Black
Matt
19.8 mm
38.3 mm
09711215E 3.869 USD - 4.287 USD 320 In stock
30.0 mm
Natural
Chrome Plated
22.0 mm
20.0 mm
3.869 USD - 4.287 USD 1918 In stock
30.0 mm
Black
Powder Coating
18.0 mm
28.0 mm
6.387 USD - 7.077 USD 1098 In stock
34.0 mm
Black
12.5 mm
34.0 mm
1.3097 USD - 1.3097 USD Request the lead time here
50.0 mm
Black
Powder Coating
18.0 mm
18.5 mm
1.3613 USD - 1.3613 USD Request the lead time here
57.5 mm
Black
Powder Coating
19.1 mm
27.5 mm
8.7163 USD - 8.7163 USD Request the lead time here
42.0 mm
Natural
Stainless Steel
22.5 mm
38.0 mm
0.8998 USD - 0.8998 USD Request the lead time here
30.0 mm
Black
Matt
17.0 mm
21.0 mm
  • of 3
Corner Hinge M5 34.0 mm 34.0 mm

40012181E

Price Range
8.5436 USD - 7.7106 USD

Stock Levels
15 In stock
Attributes
  • Overall Length
    34.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    34.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
Corner Hinge M6 42.0 mm 40.0 mm

20012250E

Price Range
7.5317 USD - 6.7973 USD

Stock Levels
50 In stock
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    40.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
Corner Hinge M6 53.0 mm 37.0 mm Zamak ZnAl4Cu1;Steel

298122E

Price Range
5.821 USD - 5.2535 USD

Stock Levels
290 In stock
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    27.5 mm
  • Overall Width
    37.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 53.0 mm 22.0 mm Die Cast Zinc Alloy

29711222E

Price Range
4.287 USD - 3.869 USD

Stock Levels
510 In stock
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    22.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 53.0 mm 20.0 mm Die Cast Zinc Alloy

09712222E

Price Range
5.1241 USD - 4.6247 USD

Stock Levels
45 In stock
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Die Cast Zinc Alloy
Corner Hinge - Overall Length - 37.0 mm | 1.457 in Overall Width - 31.0 mm | 1.22 in; Zinc; Black

098122E

Price Range
5.3284 USD - 4.809 USD

Stock Levels
105 In stock
Attributes
  • Overall Length
    37.0 mm
  • Overall Thickness
    27.5 mm
  • Overall Width
    31.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 42.0 mm 40.0 mm

20012170E

Price Range
8.6948 USD - 7.8471 USD

Stock Levels
538 In stock
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    40.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
Stand Off Hinge - ; Leaf Thickness - 14.0 mm | 0.551 in; Die Cast Zinc Alloy; Black

1001225E

Price Range
8.88 USD - 8.0143 USD

Stock Levels
750 In stock
Attributes
  • Overall Length
    45.0 mm
  • Overall Thickness
    14.0 mm
  • Overall Width
    47.0 mm
  • Pin Length
    25.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 28.0 mm | 1.102 in; Zinc; Black

29712215E

Price Range
4.287 USD - 3.869 USD

Stock Levels
2210 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 28.0 mm | 1.102 in; Zinc; Natural

29711215E

Price Range
3.4813 USD - 3.1418 USD

Stock Levels
410 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Natural

09711222E

Price Range
4.287 USD - 3.869 USD

Stock Levels
9 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Black

09712215E

Price Range
4.287 USD - 3.869 USD

Stock Levels
10 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 66.0 mm | 2.598 in Overall Width - 38.3 mm | 1.508 in; Zinc Alloy; Black

20035006

Price Range
0.8734 USD - 0.8734 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    66.0 mm
  • Overall Thickness
    19.8 mm
  • Overall Width
    38.3 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    66.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Natural

09711215E

Price Range
4.287 USD - 3.869 USD

Stock Levels
320 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 28.0 mm | 1.102 in; Zinc; Black

29712222E

Price Range
4.287 USD - 3.869 USD

Stock Levels
1918 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M5 34.0 mm 34.0 mm

40020181E

Price Range
7.077 USD - 6.387 USD

Stock Levels
1098 In stock
Attributes
  • Overall Length
    34.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    34.0 mm
  • Body Material
    Nylon 6
  • Colour
    Black
Corner Hinge - Overall Length - 50.0 mm | 1.969 in Overall Width - 18.5 mm | 0.728 in; Zinc Alloy; Black

20035075

Price Range
1.3097 USD - 1.3097 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    18.0 mm
  • Overall Width
    18.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    35.0 mm
Corner Hinge - Overall Length - 57.5 mm | 2.264 in Overall Width - 27.5 mm | 1.083 in; Zinc Alloy; Black

20035099

Price Range
1.3613 USD - 1.3613 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    57.5 mm
  • Overall Thickness
    19.1 mm
  • Overall Width
    27.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    50.0 mm
Corner Hinge - Overall Length - 42.0 mm | 1.654 in Overall Width - 38.0 mm | 1.496 in; Stainless Steel; Natural

20043124

Price Range
8.7163 USD - 8.7163 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    22.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 21.0 mm | 0.827 in; Zinc Alloy; Black

20034962

Price Range
0.8998 USD - 0.8998 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    17.0 mm
  • Overall Width
    21.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    37.0 mm