Corner Hinges with a broad range of hinge rotational angles.These hinges are are essentially used for steel panels on large sized internal applications.
This range features screw-on and weld-on mount options that are available as permanent or removable solutions. All hinges in this extensive range are suitable for left-hand and right-hand mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Finish | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 09712222E | 4.6247 USD - 5.1241 USD | 45 In stock |
2.087 in
53.0 mm
|
Black
|
Powder Coating
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|
| 6.7973 USD - 7.5317 USD | 50 In stock |
1.654 in
42.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.575 in
40.0 mm
|
||
| 3.869 USD - 4.287 USD | 510 In stock |
2.087 in
53.0 mm
|
Natural
|
Chrome Plated
|
0.787 in
20.0 mm
|
0.866 in
22.0 mm
|
||
| 7.7106 USD - 8.5436 USD | 15 In stock |
1.339 in
34.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.339 in
34.0 mm
|
||
| 6.387 USD - 7.077 USD | 1098 In stock |
1.339 in
34.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.339 in
34.0 mm
|
||
| 09711215E | 3.869 USD - 4.287 USD | 320 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|
| 3.869 USD - 4.287 USD | 9 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| 3.869 USD - 4.287 USD | 10 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| 7.8471 USD - 8.6948 USD | 538 In stock |
1.654 in
42.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.575 in
40.0 mm
|
||
| 0.8734 USD - 0.8734 USD | Request the lead time here |
2.598 in
66.0 mm
|
Black
|
Matt
|
0.78 in
19.8 mm
|
1.508 in
38.3 mm
|
||
| 5.2535 USD - 5.821 USD | 290 In stock |
2.087 in
53.0 mm
|
Black
|
Powder Coating
|
1.083 in
27.5 mm
|
1.457 in
37.0 mm
|
||
| 3.869 USD - 4.287 USD | 1918 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| 3.1418 USD - 3.4813 USD | 410 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| 8.0143 USD - 8.88 USD | 750 In stock |
1.772 in
45.0 mm
|
Black
|
Powder Coating
|
0.551 in
14.0 mm
|
1.85 in
47.0 mm
|
||
| 3.869 USD - 4.287 USD | 2210 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| 4.809 USD - 5.3284 USD | 105 In stock |
1.457 in
37.0 mm
|
Black
|
Powder Coating
|
1.083 in
27.5 mm
|
1.22 in
31.0 mm
|
||
| 1.1244 USD - 1.1244 USD | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Powder Coating
|
0.413 in
10.5 mm
|
1.437 in
36.5 mm
|
||
| 2.0974 USD - 2.0974 USD | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
Powder Coating
|
1.122 in
28.5 mm
|
1.449 in
36.8 mm
|
||
| 7.0928 USD - 7.8592 USD | 21180 In stock |
1.654 in
42.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.575 in
40.0 mm
|
||
| 3.1385 USD - 3.1385 USD | Request the lead time here |
2.362 in
60.0 mm
|
Black
|
Matt
|
1.575 in
40.0 mm
|
1.28 in
32.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue