Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Corner Hinges with a broad range of hinge rotational angles.These hinges are are essentially used for steel panels on large sized internal applications.
This range features screw-on and weld-on mount options that are available as permanent or removable solutions. All hinges in this extensive range are suitable for left-hand and right-hand mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Finish | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| 3.869 USD - 4.287 USD | 10 In stock |
1.181 in
30.0 mm
|
Black
|
Powder Coating
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| 0.8734 USD - 0.8734 USD | Request the lead time here |
2.598 in
66.0 mm
|
Black
|
Matt
|
0.78 in
19.8 mm
|
1.508 in
38.3 mm
|
||
| 1.5604 USD - 1.5604 USD | Request the lead time here |
2.283 in
58.0 mm
|
Black
|
Powder Coating
|
0.748 in
19.0 mm
|
1.142 in
29.0 mm
|
||
| 1.0896 USD - 1.0896 USD | Request the lead time here |
1.575 in
40.0 mm
|
Black
|
Powder Coating
|
0.728 in
18.5 mm
|
0.906 in
23.0 mm
|
||
| 1.3097 USD - 1.3097 USD | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
Powder Coating
|
0.709 in
18.0 mm
|
0.728 in
18.5 mm
|
||
| 2.6925 USD - 2.6925 USD | Request the lead time here |
1.575 in
40.0 mm
|
Grey
|
|
1.654 in
42.0 mm
|
1.732 in
44.0 mm
|
||
| 2.1842 USD - 2.1842 USD | Request the lead time here |
1.843 in
46.8 mm
|
Black
|
Powder Coating
|
1.35 in
34.3 mm
|
1.35 in
34.3 mm
|
||
| 1.6654 USD - 1.6654 USD | Request the lead time here |
1.654 in
42.0 mm
|
Black
|
Powder Coating
|
1.102 in
28.0 mm
|
1.299 in
33.0 mm
|
||
| 2.2861 USD - 2.2861 USD | Request the lead time here |
2.008 in
51.0 mm
|
Black
|
Powder Coating
|
1.169 in
29.7 mm
|
1.732 in
44.0 mm
|
||
| 1.0432 USD - 1.0432 USD | Request the lead time here |
1.772 in
45.0 mm
|
Black
|
Powder Coating
|
0.866 in
22.0 mm
|
0.728 in
18.5 mm
|
||
| 3.8902 USD - 3.8902 USD | Request the lead time here |
1.181 in
30.0 mm
|
Natural
|
Stainless Steel
|
0.669 in
17.0 mm
|
0.827 in
21.0 mm
|
||
| 1.3613 USD - 1.3613 USD | Request the lead time here |
2.264 in
57.5 mm
|
Black
|
Powder Coating
|
0.752 in
19.1 mm
|
1.083 in
27.5 mm
|
||
| 7.8471 USD - 8.6948 USD | 538 In stock |
1.654 in
42.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.575 in
40.0 mm
|
||
| 3.1418 USD - 3.4813 USD | 410 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.709 in
18.0 mm
|
1.102 in
28.0 mm
|
||
| 09712222E | 4.6247 USD - 5.1241 USD | 45 In stock |
2.087 in
53.0 mm
|
Black
|
Powder Coating
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|
| 6.7973 USD - 7.5317 USD | 50 In stock |
1.654 in
42.0 mm
|
Black
|
|
0.492 in
12.5 mm
|
1.575 in
40.0 mm
|
||
| 09711215E | 3.869 USD - 4.287 USD | 320 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
|
| 4.809 USD - 5.3284 USD | 105 In stock |
1.457 in
37.0 mm
|
Black
|
Powder Coating
|
1.083 in
27.5 mm
|
1.22 in
31.0 mm
|
||
| 3.869 USD - 4.287 USD | 9 In stock |
1.181 in
30.0 mm
|
Natural
|
Chrome Plated
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| 0.8998 USD - 0.8998 USD | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
Matt
|
0.669 in
17.0 mm
|
0.827 in
21.0 mm