Menu Search

Metal Corner Hinges

In stock

Corner Hinges with a broad range of hinge rotational angles.These hinges are are essentially used for steel panels on large sized internal applications.

This range features screw-on and weld-on mount options that are available as permanent or removable solutions. All hinges in this extensive range are suitable for left-hand and right-hand mounting.

  • Materials: Die Cast Zinc Alloy, Polyamide with 30% Glass Fibre, Stainless Steel
  • Pin Materials: PA, POM, Steel and Stainless Steel
  • Finish Options: Powder Coating, Chrome Plated, Spray Painted, Zinc Plated, Matt, Bright Chrome, Stainless Steel and No Finish
  • Colour Options: Black, Grey and Natural
  • Hinge Rotation Options: 105, 130 and 180 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Overall Length Colour Finish Overall Thickness Overall Width View
0.8734 USD - 0.8734 USD Request the lead time here
66.0 mm
Black
Matt
19.8 mm
38.3 mm
0.8998 USD - 0.8998 USD Request the lead time here
30.0 mm
Black
Matt
17.0 mm
21.0 mm
1.9266 USD - 1.9266 USD Request the lead time here
40.0 mm
Black
Powder Coating
34.0 mm
46.0 mm
1.0507 USD - 1.0507 USD Request the lead time here
30.0 mm
Natural
No Finish
16.0 mm
22.5 mm
1.6515 USD - 1.6515 USD Request the lead time here
42.0 mm
Black
Powder Coating
27.0 mm
32.7 mm
1.1961 USD - 1.1961 USD Request the lead time here
48.0 mm
Natural
Chrome Plated
20.0 mm
26.0 mm
2.6913 USD - 2.6913 USD Request the lead time here
40.0 mm
Black
Powder Coating
42.0 mm
44.0 mm
2.0351 USD - 2.0351 USD Request the lead time here
50.0 mm
Black
Powder Coating
22.0 mm
32.0 mm
3.869 USD - 4.287 USD 510 In stock
53.0 mm
Natural
Chrome Plated
20.0 mm
22.0 mm
6.7973 USD - 7.5317 USD 50 In stock
42.0 mm
Black
12.5 mm
40.0 mm
1.194 USD - 1.194 USD Request the lead time here
48.0 mm
Black
Powder Coating
26.5 mm
35.0 mm
2.1196 USD - 2.1196 USD Request the lead time here
46.5 mm
Black
Powder Coating
28.5 mm
28.5 mm
2.0974 USD - 2.0974 USD Request the lead time here
100.0 mm
Black
Powder Coating
28.5 mm
36.8 mm
8.6429 USD - 8.6429 USD Request the lead time here
48.0 mm
Natural
Stainless Steel
19.0 mm
30.5 mm
1.5604 USD - 1.5604 USD Request the lead time here
58.0 mm
Black
Powder Coating
19.0 mm
29.0 mm
1.0432 USD - 1.0432 USD Request the lead time here
45.0 mm
Black
Powder Coating
22.0 mm
18.5 mm
3.869 USD - 4.287 USD 10 In stock
30.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
4.809 USD - 5.3284 USD 105 In stock
37.0 mm
Black
Powder Coating
27.5 mm
31.0 mm
09712222E 4.6247 USD - 5.1241 USD 45 In stock
53.0 mm
Black
Powder Coating
22.0 mm
20.0 mm
1.3613 USD - 1.3613 USD Request the lead time here
57.5 mm
Black
Powder Coating
19.1 mm
27.5 mm
  • of 3
Corner Hinge - Overall Length - 66.0 mm | 2.598 in Overall Width - 38.3 mm | 1.508 in; Zinc Alloy; Black

20035006

Price Range
0.8734 USD - 0.8734 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    66.0 mm
  • Overall Thickness
    19.8 mm
  • Overall Width
    38.3 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    66.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 21.0 mm | 0.827 in; Zinc Alloy; Black

20034962

Price Range
0.8998 USD - 0.8998 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    17.0 mm
  • Overall Width
    21.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    37.0 mm
Corner Hinge - Overall Length - 40.0 mm | 1.575 in Overall Width - 46.0 mm | 1.811 in; Zinc Alloy; Black

20035242

Price Range
1.9266 USD - 1.9266 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    34.0 mm
  • Overall Width
    46.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 22.5 mm | 0.886 in; Zinc Alloy; Natural

20035013

Price Range
1.0507 USD - 1.0507 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    16.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    33.3 mm
Corner Hinge - Overall Length - 42.0 mm | 1.654 in Overall Width - 32.7 mm | 1.287 in; Zinc Alloy; Black

20035112

Price Range
1.6515 USD - 1.6515 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    27.0 mm
  • Overall Width
    32.7 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 48.0 mm | 1.89 in Overall Width - 26.0 mm | 1.024 in; Zinc Alloy; Natural

20035433

Price Range
1.1961 USD - 1.1961 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    48.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    26.0 mm
  • Pin Diameter
    3.0 mm
  • Body Material
    Die Cast Zinc Alloy
Corner Hinge - Overall Length - 40.0 mm | 1.575 in Overall Width - 44.0 mm | 1.732 in; Zinc Alloy; Black

20035204

Price Range
2.6913 USD - 2.6913 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    40.0 mm
  • Overall Thickness
    42.0 mm
  • Overall Width
    44.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 50.0 mm | 1.969 in Overall Width - 32.0 mm | 1.26 in; Zinc Alloy; Black

20035082

Price Range
2.0351 USD - 2.0351 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    32.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge M6 53.0 mm 22.0 mm Die Cast Zinc Alloy

29711222E

Price Range
4.287 USD - 3.869 USD

Stock Levels
510 In stock
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    22.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 42.0 mm 40.0 mm

20012250E

Price Range
7.5317 USD - 6.7973 USD

Stock Levels
50 In stock
Attributes
  • Overall Length
    42.0 mm
  • Overall Thickness
    12.5 mm
  • Overall Width
    40.0 mm
  • Body Material
    Die Cast Zinc Alloy
  • Colour
    Black
Corner Hinge - Overall Length - 48.0 mm | 1.89 in Overall Width - 35.0 mm | 1.378 in; Zinc Alloy; Black

20035440

Price Range
1.194 USD - 1.194 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    48.0 mm
  • Overall Thickness
    26.5 mm
  • Overall Width
    35.0 mm
  • Pin Diameter
    5.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 46.5 mm | 1.831 in Overall Width - 28.5 mm | 1.122 in; Zinc Alloy; Black

20035334

Price Range
2.1196 USD - 2.1196 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    46.5 mm
  • Overall Thickness
    28.5 mm
  • Overall Width
    28.5 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Die Cast Zinc Alloy
Corner Hinge - Overall Length - 100.0 mm | 3.937 in Overall Width - 36.8 mm | 1.449 in; Zinc Alloy; Black

20035488

Price Range
2.0974 USD - 2.0974 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.5 mm
  • Overall Width
    36.8 mm
  • Colour
    Black
  • Finish
    Powder Coating
Corner Hinge - Overall Length - 48.0 mm | 1.89 in Overall Width - 30.5 mm | 1.201 in; Stainless Steel; Natural

20043131

Price Range
8.6429 USD - 8.6429 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    48.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    30.5 mm
  • Colour
    Natural
  • Finish
    Stainless Steel
Corner Hinge - Overall Length - 58.0 mm | 2.283 in Overall Width - 29.0 mm | 1.142 in; Zinc Alloy; Black

20035051

Price Range
1.5604 USD - 1.5604 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    58.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    29.0 mm
  • Pin Diameter
    6.0 mm
  • Colour
    Black
Corner Hinge - Overall Length - 45.0 mm | 1.772 in Overall Width - 18.5 mm | 0.728 in; Zinc Alloy; Black

20034993

Price Range
1.0432 USD - 1.0432 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    45.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    18.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    35.0 mm
Corner Hinge - Overall Length - 30.0 mm | 1.181 in Overall Width - 20.0 mm | 0.787 in; Zinc; Black

09712215E

Price Range
4.287 USD - 3.869 USD

Stock Levels
10 In stock
Attributes
  • Overall Length
    30.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge - Overall Length - 37.0 mm | 1.457 in Overall Width - 31.0 mm | 1.22 in; Zinc; Black

098122E

Price Range
5.3284 USD - 4.809 USD

Stock Levels
105 In stock
Attributes
  • Overall Length
    37.0 mm
  • Overall Thickness
    27.5 mm
  • Overall Width
    31.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    53.0 mm
Corner Hinge M6 53.0 mm 20.0 mm Die Cast Zinc Alloy

09712222E

Price Range
5.1241 USD - 4.6247 USD

Stock Levels
45 In stock
Attributes
  • Overall Length
    53.0 mm
  • Overall Thickness
    22.0 mm
  • Overall Width
    20.0 mm
  • Pin Diameter
    6.0 mm
  • Body Material
    Die Cast Zinc Alloy
Corner Hinge - Overall Length - 57.5 mm | 2.264 in Overall Width - 27.5 mm | 1.083 in; Zinc Alloy; Black

20035099

Price Range
1.3613 USD - 1.3613 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    57.5 mm
  • Overall Thickness
    19.1 mm
  • Overall Width
    27.5 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    50.0 mm