Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Mini Swing Handles are ideal for small cabinets and enclosures, providing a single locking point. They are a great space-saving options due to their smaller handle size. The handles are available in a choice of stylish finishes, and come in a choice of oval or rectangular handle shape.
A Mini Swing Handle can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Handle Shape | Colour | Handle Material | Handle Width | View | |
---|---|---|---|---|---|---|---|---|
2.1837 USD - 2.2987 USD | Request the lead time here |
3.346 in
85.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
13.1852 USD - 14.6097 USD | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Die Cast Zinc Alloy
|
1.378 in
35.0 mm
|
||
14.5008 USD - 16.0673 USD | 5833 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
2.9181 USD - 3.0718 USD | Request the lead time here |
3.346 in
85.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
5.4958 USD - 5.7851 USD | Request the lead time here |
3.504 in
89.0 mm
|
Oval
|
Grey
|
Zinc Alloy
|
|
||
2.7331 USD - 2.8769 USD | Request the lead time here |
3.543 in
90.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.063 in
27.0 mm
|
||
5.267 USD - 5.5442 USD | Request the lead time here |
3.445 in
87.5 mm
|
Oval
|
|
Zinc Alloy
|
1.122 in
28.5 mm
|
||
2.5113 USD - 2.6435 USD | Request the lead time here |
3.622 in
92.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
0.945 in
24.0 mm
|
||
17.4323 USD - 19.3156 USD | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
14.4925 USD - 16.0581 USD | 992 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
13.5868 USD - 15.0545 USD | 9 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
14.50 USD - 16.0664 USD | 64 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
14.4993 USD - 16.0657 USD | 51 In stock |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Zamak
|
1.378 in
35.0 mm
|
||
2.6021 USD - 2.7389 USD | Request the lead time here |
3.346 in
85.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
8.2984 USD - 8.7351 USD | Request the lead time here |
4.843 in
123.0 mm
|
Oval
|
Grey
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
8.6771 USD - 9.1339 USD | Request the lead time here |
5.787 in
147.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.299 in
33.0 mm
|
||
2.3363 USD - 2.4593 USD | Request the lead time here |
3.346 in
85.0 mm
|
Rectangular
|
Natural
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
4.0494 USD - 4.2625 USD | Request the lead time here |
2.992 in
76.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.063 in
27.0 mm
|
||
6.7562 USD - 7.1117 USD | Request the lead time here |
4.213 in
107.0 mm
|
Oval
|
Grey
|
Zinc Alloy
|
1.102 in
28.0 mm
|
||
5.3194 USD - 5.5993 USD | Request the lead time here |
3.465 in
88.0 mm
|
Rectangular
|
Grey
|
Zinc Alloy
|
1.122 in
28.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue