Quantity | Unit price |
---|---|
500 - 4999 | 1.423 USD |
5000 - 9999 | 0.8131 USD |
10000 - 19999 | 0.7725 USD |
20000 + | 0.7338 USD |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PPS |
Spacer Shape | Hexagonal |
Compatible Thread Sizes (All) | M3 |
Body Diameter | 0.197 in |
Body Diameter | 5.0 mm |
Distance Across Flats | 5.0 mm |
Distance Across Flats | 0.197 in |
Internal Thread Length | 9.5 mm |
Internal Thread Length | 0.374 in |
Spacer Length | 0.787 in |
Spacer Length | 20.0 mm |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue