Menu Search

PCB Support Pillars - Flat Rest Mount/Locking Teardrop/Cupped

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
32 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
0.0862 USD - 0.0957 USD 1877413 In stock
Natural
Nylon 6/6
3.2 mm
0.0912 USD - 0.101 USD 27949 In stock
Natural
Nylon 6/6
4.8 mm
0.0284 USD - 0.0315 USD 39431 In stock
Natural
Nylon 6/6
4.8 mm
0.0547 USD - 0.0606 USD 180068 In stock
Natural
Nylon 6/6
12.7 mm
0.1202 USD - 0.1333 USD 182378 In stock
Natural
Nylon 6/6
6.4 mm
0.0628 USD - 0.0696 USD 78998 In stock
Natural
Nylon 6/6
11.1 mm
0.0212 USD - 0.0235 USD 589415 In stock
Natural
Nylon 6/6
6.4 mm
0.2255 USD - 0.2498 USD 1712432 In stock
Natural
Nylon 6/6
11.1 mm
0.2633 USD - 0.2918 USD 7904 In stock
Natural
Nylon 6/6
7.9 mm
0.0964 USD - 0.1068 USD 3189 In stock
Natural
Nylon 6/6
4.8 mm
0.1479 USD - 0.1639 USD 2050 In stock
Natural
Nylon 6/6
9.5 mm
0.0334 USD - 0.0369 USD 8030 In stock
Natural
Nylon 6/6
6.4 mm
0.0411 USD - 0.0454 USD 2042086 In stock
Natural
Nylon 6/6
15.9 mm
0.0863 USD - 0.0957 USD 487228 In stock
Natural
Nylon 6/6
9.5 mm
0.04 USD - 0.0444 USD 4380 In stock
Natural
Nylon 6/6
19.1 mm
0.0339 USD - 0.0374 USD 107 In stock
Natural
Nylon 6/6
12.7 mm
0.0876 USD - 0.097 USD 110 In stock
Natural
Nylon 6/6
14.3 mm
0.0138 USD - 0.0152 USD 29287 In stock
Natural
Nylon 6/6
4.8 mm
0.1483 USD - 0.1643 USD 48 In stock
Natural
Nylon 6/6
14.3 mm
0.1289 USD - 0.1428 USD 1045 In stock
Natural
Nylon 6/6
6.4 mm
  • of 2
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 3.2 mm | 0.126 in ;

PSM-2-01

Price Range
0.0957 USD - 0.0862 USD

Stock Levels
1877413 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    3.2 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 4.8 mm | 0.189 in ;

PSM-3-01

Price Range
0.101 USD - 0.0912 USD

Stock Levels
27949 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    4.8 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 4.8 mm | 0.189 in ;

PS-3-19

Price Range
0.0315 USD - 0.0284 USD

Stock Levels
39431 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    4.8 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 12.7 mm | 0.5 in ;

PSM-8-01

Price Range
0.0606 USD - 0.0547 USD

Stock Levels
180068 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    12.7 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 6.4 mm | 0.252 in ;

PSM-4-01

Price Range
0.1333 USD - 0.1202 USD

Stock Levels
182378 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    6.4 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 11.1 mm | 0.437 in ;

PS-7-19

Price Range
0.0696 USD - 0.0628 USD

Stock Levels
78998 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    11.1 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 6.4 mm | 0.252 in ;

PS-4-01

Price Range
0.0235 USD - 0.0212 USD

Stock Levels
589415 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    6.4 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 11.1 mm | 0.437 in with a cupped base

CPST-7-01

Price Range
0.2498 USD - 0.2255 USD

Stock Levels
1712432 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    11.1 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 7.9 mm | 0.311 in with a cupped base

CPST-5-01

Price Range
0.2918 USD - 0.2633 USD

Stock Levels
7904 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    7.9 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 4.8 mm | 0.189 in with a cupped base

CPST-3-01

Price Range
0.1068 USD - 0.0964 USD

Stock Levels
3189 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    4.8 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 9.5 mm | 0.374 in with a cupped base

CPST-6-01

Price Range
0.1639 USD - 0.1479 USD

Stock Levels
2050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    9.5 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 6.4 mm | 0.252 in ;

PS-4-19

Price Range
0.0369 USD - 0.0334 USD

Stock Levels
8030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    6.4 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 15.9 mm | 0.626 in ;

PS-10-19

Price Range
0.0454 USD - 0.0411 USD

Stock Levels
2042086 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    110 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    15.9 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 9.5 mm | 0.374 in ;

PS-6-01

Price Range
0.0957 USD - 0.0863 USD

Stock Levels
487228 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    9.5 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 19.1 mm | 0.752 in ;

PS-12-01

Price Range
0.0444 USD - 0.04 USD

Stock Levels
4380 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    19.1 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 12.7 mm | 0.5 in ;

PS-8-01

Price Range
0.0374 USD - 0.0339 USD

Stock Levels
107 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    12.7 mm
PCB Support - ; ; Overall Width 9.5 mm | 0.374 in ; Spacer Length 14.3 mm | 0.563 in ;

PSM-9-01

Price Range
0.097 USD - 0.0876 USD

Stock Levels
110 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    14.3 mm
PCB Support - ; ; Overall Width 14.3 mm | 0.563 in ; Spacer Length 4.8 mm | 0.189 in ;

PS-3-01

Price Range
0.0152 USD - 0.0138 USD

Stock Levels
29287 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    4.8 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 14.3 mm | 0.563 in with a cupped base

CPST-9-01

Price Range
0.1643 USD - 0.1483 USD

Stock Levels
48 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    14.3 mm
PCB Support - ; ; Natural ; Nylon 6/6 ; 6.4 mm | 0.252 in with a cupped base

CPST-4-01

Price Range
0.1428 USD - 0.1289 USD

Stock Levels
1045 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Maximum Operating Temperature
    85 °C
  • Minimum Operating Temperature
    -40 °C
  • Spacer Length
    6.4 mm