Menu Search

PCB Support Pillars - Locking/Cupped Reverse

In stock

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Panel Thickness A Range Panel Thickness B Range Maximum Panel Thickness B Spacer Length View
0.1009 USD - 0.1118 USD 147 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
12.7 mm
0.1417 USD - 0.157 USD 995 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
12.0 mm
0.0454 USD - 0.0504 USD 145095 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
14.0 mm
0.0414 USD - 0.0458 USD 138050 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
9.0 mm
0.0414 USD - 0.0458 USD 818970 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
10.0 mm
0.057 USD - 0.063 USD 3964 In stock
1.6 mm
2.0 mm
2.0 mm
7.0 mm
0.0842 USD - 0.0933 USD 72050 In stock
1.6 mm
1.6 mm
1.6 mm
12.7 mm
0.0842 USD - 0.0933 USD 34199 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
9.5 mm
0.027 USD - 0.0298 USD 4977 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
12.7 mm
0.0743 USD - 0.0824 USD 1130 In stock
1.6 mm
1.2 - 2.0 mm
2.0 mm
9.5 mm
0.0454 USD - 0.0503 USD 70 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
7.9 mm
0.0849 USD - 0.0942 USD 8131 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
15.9 mm
0.0447 USD - 0.0495 USD 3376 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
6.0 mm
0.043 USD - 0.0477 USD 1070 In stock
1.6 mm
1.5 - 1.6 mm
1.6 mm
11.1 mm
0.0618 USD - 0.0685 USD 40 In stock
1.6 mm
1.6 - 2.0 mm
2.0 mm
7.0 mm
0.0492 USD - 0.0546 USD 37558 In stock
1.0 mm
1.0 mm
1.0 mm
10.0 mm
0.0743 USD - 0.0824 USD 46140 In stock
1.6 mm
2.0 mm
2.0 mm
6.0 mm
0.0515 USD - 0.0571 USD 1384 In stock
1.6 mm
0.5 - 1.0 mm
1.0 mm
5.0 mm
0.0781 USD - 0.0865 USD 140 In stock
1.6 mm
2.0 mm
2.0 mm
12.0 mm
0.0958 USD - 0.1062 USD 2066 In stock
1.6 mm
1.6 mm
1.6 mm
7.9 mm
  • of 5
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; PA6

RCBSR-8-01

Price Range
0.1118 USD - 0.1009 USD

Stock Levels
147 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 12.0 mm | 0.472 in ; Style 2

RLCBSA-12-01

Price Range
0.157 USD - 0.1417 USD

Stock Levels
995 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 14.0 mm | 0.551 in ; Style 2

RLCBSA-14-01

Price Range
0.0504 USD - 0.0454 USD

Stock Levels
145095 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Hole Diameter A
    4.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 9.0 mm | 0.354 in ;

CRLCBSM1-9-19

Price Range
0.0458 USD - 0.0414 USD

Stock Levels
138050 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.5 mm | 0.256 in - Spacer Length 10.0 mm | 0.394 in ;

CRLCBSM1-10-19

Price Range
0.0458 USD - 0.0414 USD

Stock Levels
818970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    10.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 7.0 mm | 0.276 in ; Style 3

RLCBSK-2-7-01

Price Range
0.063 USD - 0.057 USD

Stock Levels
3964 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 12.7 mm | 0.5 in ; UL94 V-2 ; PA6

RLCBSRS-8-01

Price Range
0.0933 USD - 0.0842 USD

Stock Levels
72050 In stock
Attributes
  • Colour
    Natural
  • Material
    PA6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.4 mm | 0.252 in - Spacer Length 9.5 mm | 0.374 in ; Style 1

RLCBSR1-6-01

Price Range
0.0933 USD - 0.0842 USD

Stock Levels
34199 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 3.2 mm | 0.126 in ; Hole Diameter B 4.8 mm | 0.189 in - Spacer Length 12.7 mm | 0.5 in ; Style 1

RLCBSR-8-01

Price Range
0.0298 USD - 0.027 USD

Stock Levels
4977 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 5.4 mm | 0.213 in - Spacer Length 9.5 mm | 0.374 in ; Style 2

CRLCBSRE-6-01

Price Range
0.0824 USD - 0.0743 USD

Stock Levels
1130 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    12.7 mm
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; PA6

RLCBSPR-5-01

Price Range
0.0503 USD - 0.0454 USD

Stock Levels
70 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - 15.9 mm | 0.626 in ; UL94 V-2 ; PA6

RCBSR-10-01

Price Range
0.0942 USD - 0.0849 USD

Stock Levels
8131 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ; Style 2

RLCBSA-6-01

Price Range
0.0495 USD - 0.0447 USD

Stock Levels
3376 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    8.0 mm
Reverse Locking Support - 11.1 mm | 0.437 in ; UL94 V-2 ; PA6

RCBSR-7-01

Price Range
0.0477 USD - 0.043 USD

Stock Levels
1070 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.5 mm
Reverse Locking Support - Hole Diameter A 4.0 mm | 0.157 in ; Hole Diameter B 6.0 mm | 0.236 in - Spacer Length 7.0 mm | 0.276 in ;

CRLCBSM1-7-19

Price Range
0.0685 USD - 0.0618 USD

Stock Levels
40 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    10.0 mm
Reverse Locking Support - 10.0 mm | 0.394 in ; UL94 V-2 ; PA6

RLCBSB-10-01

Price Range
0.0546 USD - 0.0492 USD

Stock Levels
37558 In stock
Attributes
  • Colour
    Natural
  • Material
    PA6
  • Hole Diameter A
    5.0 mm
  • Hole Diameter B
    5.5 mm
  • Maximum Operating Temperature
    85 °C
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 6.0 mm | 0.236 in ; Style 3

RLCBSK-2-6-01

Price Range
0.0824 USD - 0.0743 USD

Stock Levels
46140 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.6 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 5.0 mm | 0.197 in ; Style 2

RLCBSA-5-01

Price Range
0.0571 USD - 0.0515 USD

Stock Levels
1384 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap-Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    Nylon 6/6
  • Head Diameter
    8.0 mm
Reverse Locking Support - Snap Locking, Arrowhead - Maximum Panel Thickness A 1.6 mm | 0.063 in ; Spacer Length 12.0 mm | 0.472 in ; Style 3

RLCBSK-2-12-01

Price Range
0.0865 USD - 0.0781 USD

Stock Levels
140 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Material
    PA6
  • Head Diameter
    9.6 mm
Reverse Locking Support - 7.9 mm | 0.311 in ; UL94 V-2 ; Nylon 6/6

RLCBSRS-5-01

Price Range
0.1062 USD - 0.0958 USD

Stock Levels
2066 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Head Diameter
    9.5 mm
  • Hole Diameter A
    4.8 mm
  • Hole Diameter B
    4.8 mm