These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a snap-fit design allowing the PC to be removed.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole B Fix Type | Hole A Fix Type | Maximum Panel Thickness B | Spacer Length | View | |
---|---|---|---|---|---|---|---|
0.0436 USD - 0.0483 USD | 2998 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
0.0714 USD - 0.0791 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.63 in
16.0 mm
|
||
0.0575 USD - 0.0637 USD | 11242 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
0.0505 USD - 0.056 USD | 57203 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
0.0505 USD - 0.056 USD | 20 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
0.0645 USD - 0.0714 USD | 1000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
||
0.0645 USD - 0.0714 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
0.0436 USD - 0.0483 USD | 4798 In stock |
Snap Lock Fix
|
Snap-Lock
|
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
||
0.0366 USD - 0.0406 USD | 12000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.079 in
2.0 mm
|
0.236 in
6.0 mm
|
||
0.0366 USD - 0.0406 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
0.236 in
6.0 mm
|
||
0.0266 USD - 0.0294 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.0255 USD - 0.0283 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.0178 USD - 0.0197 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
RLCBSA2-8-19 | 0.0396 USD - 0.0439 USD | 2004 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
|
0.0319 USD - 0.0354 USD | 10 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.0228 USD - 0.0253 USD | 1000 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.031 USD - 0.0344 USD | 1011 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.0333 USD - 0.0369 USD | Request the lead time here |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.0347 USD - 0.0384 USD | 1 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
0.0238 USD - 0.0263 USD | 10874 In stock |
Snap Lock Fix
|
Snap Lock Fix
|
0.063 in
1.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue