Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Shape | Overall Length | Mounting Hole Distance | Handle Material | Handle Finish | Handle Colour | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
3.7598 USD - 4.166 USD | 2 In stock |
Finger Carrying
|
1.378 in
35.0 mm
|
|
Nylon
|
No Finish
|
Grey
|
1.063 in
27.0 mm
|
||
493521 | 16.1533 USD - 17.8983 USD | 476 In stock |
Bow Handle Concealed
|
6.85 in
174.0 mm
|
|
PP
|
No Finish
|
Black
|
1.535 in
39.0 mm
|
|
465941 | 6.8886 USD - 7.6328 USD | 321 In stock |
U
|
5.197 in
132.0 mm
|
|
PA
|
No Finish
|
Black
|
1.969 in
50.0 mm
|
|
4.8707 USD - 5.3969 USD | 44 In stock |
Finger Carrying
|
3.386 in
86.0 mm
|
|
Nylon
|
No Finish
|
Black
|
1.063 in
27.0 mm
|
||
6.7151 USD - 7.4405 USD | 403 In stock |
U
|
5.394 in
137.0 mm
|
|
PA
|
No Finish
|
Black
|
1.614 in
41.0 mm
|
||
7.1202 USD - 7.8894 USD | 2069 In stock |
U
|
5.197 in
132.0 mm
|
|
PA
|
No Finish
|
Black
|
1.969 in
50.0 mm
|
||
3.6154 USD - 4.006 USD | 12 In stock |
Finger Carrying
|
1.378 in
35.0 mm
|
|
Nylon
|
No Finish
|
Black
|
1.063 in
27.0 mm
|
||
9.5792 USD - 10.6141 USD | 439 In stock |
U
|
6.299 in
160.0 mm
|
|
PA
|
No Finish
|
Black
|
2.205 in
56.0 mm
|
||
9.5792 USD - 10.6141 USD | 1100 In stock |
U
|
6.299 in
160.0 mm
|
|
PA
|
No Finish
|
Black
|
2.205 in
56.0 mm
|
||
493516 | 4.0156 USD - 4.4494 USD | 2 In stock |
Finger Carrying
|
2.48 in
63.0 mm
|
|
Nylon
|
No Finish
|
Black
|
1.063 in
27.0 mm
|
|
6.7151 USD - 7.4405 USD | 610 In stock |
U
|
5.394 in
137.0 mm
|
|
PA
|
No Finish
|
Black
|
1.614 in
41.0 mm
|
||
2.7415 USD - 3.0377 USD | 125 In stock |
U
|
4.705 in
119.5 mm
|
|
PA
|
No Finish
|
Black
|
1.378 in
35.0 mm
|
||
8.7751 USD - 9.7232 USD | Request the lead time here |
Bow Handle Concealed
|
4.425 in
112.4 mm
|
|
PP
|
No Finish
|
Black
|
0.984 in
25.0 mm
|
||
3.3253 USD - 3.6845 USD | 4458 In stock |
U
|
5.709 in
145.0 mm
|
|
PA
|
No Finish
|
Black
|
1.575 in
40.0 mm
|
||
1.1195 USD - 1.1783 USD | Request the lead time here |
U
|
5.512 in
140.0 mm
|
|
PA
|
Sand Grain
|
Black
|
1.575 in
40.0 mm
|
||
086-1E | 2.7104 USD - 2.8531 USD | 12846 In stock |
Bridge
|
5.512 in
140.0 mm
|
4.803 in
122.0 mm
|
PA
|
No Finish
|
Black
|
1.575 in
40.0 mm
|
|
1532 In stock |
Bridge
|
|
|
PA6 GFR30
|
No Finish
|
Grey
|
|
|||
Request the lead time here |
Bridge
|
|
|
PP
|
No Finish
|
Black
|
|
|||
190 In stock |
Bridge
|
|
|
PP
|
No Finish
|
Black
|
|
|||
200 In stock |
Bridge
|
|
|
PA6 GFR30
|
No Finish
|
Black
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue