Quantity | Unit price |
---|---|
25 - 249 | 10.9743 USD |
250 - 999 | 10.4255 USD |
1000 + | 9.9042 USD |
Overall Length | 1.122 in |
---|---|
Overall Length | 28.5 mm |
Hinge Type | Swing |
Mount Type | Flanged |
Handle Shape | Rectangular |
Full Material | Polyamide |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue