Menu Search

Pull Handle Assemblies - Handle Colour - Black ; Mount Type - Plain

Item code:

496695

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 3.358 USD
100 - 399 3.1901 USD
400 + 3.0306 USD

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Style Rectagular Base
Mount Type Plain
Handle Finish No Finish
Handle Material Nylon
Handle Shape Rectangular
Handle Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us