| Quantity | Unit price |
|---|---|
| 20 - 199 | 31.699 USD |
| 200 - 799 | 30.1139 USD |
| 800 + | 28.6083 USD |
| Colour | Grey |
|---|---|
| Handle Style | Rectagular Base |
| Mount Type | Screw Mount |
| Handle Finish | No Finish |
| Handle Material | Steel |
| Handle Shape | Rectangular |
| Handle Colour | Grey |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue