Quantity | Unit price |
---|---|
20 - 199 | 32.7867 USD |
200 - 799 | 31.1474 USD |
800 + | 29.59 USD |
Colour | Grey |
---|---|
Handle Style | Rectagular Base |
Mount Type | Screw Mount |
Handle Finish | No Finish |
Handle Material | Steel |
Handle Shape | Rectangular |
Handle Colour | Grey |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue