Menu Search

Pull Handle Assemblies - Handle Colour - Grey ; Mount Type - Screw or Weld

Pull Handle with a through-hole, one-sided design that is easily mounted with a simple snap into the panel. The handle can then be either welded or screw mounted into position.
Item code:

496701

9 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 38.9059 USD
100 - 399 36.9605 USD
400 + 35.1125 USD

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Handle Style Pull
Mount Type Screw or Weld
Handle Finish No Finish
Handle Material Steel
Handle Shape Square
Handle Colour Grey

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us