Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.
This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cylinder Diameter | Fin Diameter | Outside Diameter | Compatible Nominal Pipe Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
0.8631 USD - 0.9563 USD | 70600 In stock |
1.181 in
30.0 mm
|
1.791 in
45.5 mm
|
5.748 in
146.0 mm
|
DN 40, 1 1/2
|
1.26 in
32.0 mm
|
||
0.1986 USD - 0.22 USD | 118009 In stock |
0.335 in
8.5 mm
|
0.748 in
19.0 mm
|
3.543 in
90.0 mm
|
DN 15, 1/2
|
0.827 in
21.0 mm
|
||
552076 | 1.3713 USD - 1.5195 USD | 49704 In stock |
3.386 in
86.0 mm
|
4.331 in
110.0 mm
|
8.504 in
216.0 mm
|
DN 100, 4"
|
1.811 in
46.0 mm
|
|
2.5411 USD - 2.8157 USD | 47055 In stock |
5.472 in
139.0 mm
|
6.417 in
163.0 mm
|
11.024 in
280.0 mm
|
DN 150, 6"
|
1.969 in
50.0 mm
|
||
0.8151 USD - 0.9032 USD | 135990 In stock |
0.709 in
18.0 mm
|
1.181 in
30.0 mm
|
4.331 in
110.0 mm
|
DN 25, 1"
|
0.984 in
25.0 mm
|
||
552073 | 1.0549 USD - 1.1689 USD | 83481 In stock |
1.575 in
40.0 mm
|
2.224 in
56.5 mm
|
6.299 in
160.0 mm
|
DN 50, 2"
|
1.26 in
32.0 mm
|
|
1.3521 USD - 1.4982 USD | 79727 In stock |
2.598 in
66.0 mm
|
3.366 in
85.5 mm
|
7.717 in
196.0 mm
|
DN 80, 3"
|
1.417 in
36.0 mm
|
||
0.44 USD - 0.4875 USD | 50519 In stock |
0.906 in
23.0 mm
|
1.535 in
39.0 mm
|
5.354 in
136.0 mm
|
DN 32, 1 1/4
|
1.26 in
32.0 mm
|
||
1.5524 USD - 1.7201 USD | 6363 In stock |
4.331 in
110.0 mm
|
5.276 in
134.0 mm
|
9.685 in
246.0 mm
|
DN 125, 5"
|
1.811 in
46.0 mm
|
||
4.7564 USD - 5.2702 USD | 41580 In stock |
7.323 in
186.0 mm
|
8.268 in
210.0 mm
|
13.228 in
336.0 mm
|
DN 200, 8"
|
2.047 in
52.0 mm
|
||
0.3518 USD - 0.3898 USD | 82548 In stock |
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
DN 20, 3/4
|
0.827 in
21.0 mm
|
||
0.2233 USD - 0.2474 USD | 16035 In stock |
0.268 in
6.8 mm
|
0.559 in
14.2 mm
|
3.386 in
86.0 mm
|
DN 10, 3/8
|
0.827 in
21.0 mm
|
||
1258269 | 14.3457 USD - 15.8954 USD | 8752 In stock |
11.181 in
284.0 mm
|
12.559 in
319.0 mm
|
17.717 in
450.0 mm
|
DN 300, 12"
|
1.909 in
48.5 mm
|
|
0.9064 USD - 1.0043 USD | 22090 In stock |
2.087 in
53.0 mm
|
2.854 in
72.5 mm
|
7.087 in
180.0 mm
|
DN 65, 2 1/2
|
1.417 in
36.0 mm
|
||
5.5811 USD - 6.1841 USD | 14472 In stock |
9.331 in
237.0 mm
|
10.354 in
263.0 mm
|
15.866 in
403.0 mm
|
DN 250, 10"
|
2.047 in
52.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue