Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
0.0519 USD - 0.0574 USD 8672 In stock
Domed
Natural
LDPE
18.8 mm
1.1788 USD - 1.3061 USD 40 In stock
Domed
Natural
LDPE
110.5 mm
0.0136 USD - 0.0152 USD 99734 In stock
Domed
Natural
LDPE
9.3 mm
0.7668 USD - 0.8498 USD 70 In stock
Domed
Natural
LDPE
85.0 mm
0.0407 USD - 0.0452 USD 49881 In stock
Domed
Natural
LDPE
4.6 mm
0.106 USD - 0.1175 USD 21775 In stock
Domed
Natural
LDPE
17.8 mm
0.1085 USD - 0.1202 USD 161630 In stock
Domed
Natural
LDPE
25.0 mm
0.0362 USD - 0.0402 USD 185504 In stock
Domed
Natural
LDPE
21.0 mm
0.0367 USD - 0.0407 USD 12998 In stock
Domed
Natural
LDPE
10.0 mm
0.0567 USD - 0.0627 USD 269692 In stock
Domed
Natural
LDPE
6.6 mm
0.1282 USD - 0.1419 USD 170 In stock
Domed
Natural
LDPE
24.0 mm
0.0057 USD - 0.0064 USD 12458 In stock
Domed
Natural
LDPE
5.1 mm
0.0184 USD - 0.0202 USD 14423 In stock
Domed
Natural
LDPE
4.4 mm
0.147 USD - 0.1629 USD 140557 In stock
Domed
Natural
LDPE
27.0 mm
0.2343 USD - 0.2596 USD 100 In stock
Domed
Natural
LDPE
43.3 mm
0.0966 USD - 0.1069 USD 9147 In stock
Domed
Natural
LDPE
23.0 mm
0.2229 USD - 0.247 USD 51 In stock
Domed
Natural
LDPE
35.5 mm
0.2193 USD - 0.243 USD 1003 In stock
Domed
Natural
LDPE
33.5 mm
0.0449 USD - 0.0497 USD 25 In stock
Domed
Natural
LDPE
10.5 mm
0.0083 USD - 0.0091 USD 135675 In stock
Domed
Natural
LDPE
2.1 mm
  • of 2
Push-In Plug - ; Fitting Diameter 18.8 mm | 0.74 in ; Fitting Height 9.0 mm | 0.354 in

055018300003

Price Range
0.0574 USD - 0.0519 USD

Stock Levels
8672 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    21.5 mm
Push-In Plug - ; Fitting Diameter 110.5 mm | 4.35 in ; Fitting Height 18.0 mm | 0.709 in

055110000003

Price Range
1.3061 USD - 1.1788 USD

Stock Levels
40 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    130.0 mm
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ; Fitting Height 11.5 mm | 0.453 in

055009300003

Price Range
0.0152 USD - 0.0136 USD

Stock Levels
99734 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    12.0 mm
Push-In Plug - ; Fitting Diameter 85.0 mm | 3.346 in ; Fitting Height 18.0 mm | 0.709 in

055085000003

Price Range
0.8498 USD - 0.7668 USD

Stock Levels
70 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    93.5 mm
Push-In Plug - ; Fitting Diameter 4.6 mm | 0.181 in ; Fitting Height 5.0 mm | 0.197 in

055004700003

Price Range
0.0452 USD - 0.0407 USD

Stock Levels
49881 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    7.0 mm
Push-In Plug - ; Fitting Diameter 17.8 mm | 0.701 in ; Fitting Height 11.3 mm | 0.445 in

465687

Price Range
0.1175 USD - 0.106 USD

Stock Levels
21775 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    24.6 mm
Push-In Plug - ; Fitting Diameter 25.0 mm | 0.984 in ; Fitting Height 13.0 mm | 0.512 in

055024500003

Price Range
0.1202 USD - 0.1085 USD

Stock Levels
161630 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    32.0 mm
Push-In Plug - ; Fitting Diameter 21.0 mm | 0.827 in ; Fitting Height 12.6 mm | 0.496 in

055021000003

Price Range
0.0402 USD - 0.0362 USD

Stock Levels
185504 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    25.6 mm
Push-In Plug - ; Fitting Diameter 10.0 mm | 0.394 in ; Fitting Height 11.2 mm | 0.441 in

055010000003

Price Range
0.0407 USD - 0.0367 USD

Stock Levels
12998 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    15.0 mm
Push-In Plug - ; Fitting Diameter 6.6 mm | 0.26 in ; Fitting Height 5.0 mm | 0.197 in

055006600003

Price Range
0.0627 USD - 0.0567 USD

Stock Levels
269692 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    7.5 mm
Push-In Plug - ; Fitting Diameter 24.0 mm | 0.945 in ; Fitting Height 12.8 mm | 0.504 in

055024000003

Price Range
0.1419 USD - 0.1282 USD

Stock Levels
170 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    27.0 mm
Push-In Plug - ; Fitting Diameter 5.1 mm | 0.201 in ; Fitting Height 6.0 mm | 0.236 in

055005200003

Price Range
0.0064 USD - 0.0057 USD

Stock Levels
12458 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    11.0 mm
Push-In Plug - ; Fitting Diameter 4.4 mm | 0.173 in ; Fitting Height 5.2 mm | 0.205 in

055004400003

Price Range
0.0202 USD - 0.0184 USD

Stock Levels
14423 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    9.0 mm
Push-In Plug - ; Fitting Diameter 27.0 mm | 1.063 in ; Fitting Height 15.0 mm | 0.591 in

055027200003

Price Range
0.1629 USD - 0.147 USD

Stock Levels
140557 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    29.6 mm
Push-In Plug - ; Fitting Diameter 43.3 mm | 1.705 in ; Fitting Height 15.0 mm | 0.591 in

055043300003

Price Range
0.2596 USD - 0.2343 USD

Stock Levels
100 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    50.5 mm
Push-In Plug - ; Fitting Diameter 23.0 mm | 0.906 in ; Fitting Height 19.3 mm | 0.76 in

055023000003

Price Range
0.1069 USD - 0.0966 USD

Stock Levels
9147 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    27.4 mm
Push-In Plug - ; Fitting Diameter 35.5 mm | 1.398 in ; Fitting Height 15.0 mm | 0.591 in

055035600003

Price Range
0.247 USD - 0.2229 USD

Stock Levels
51 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    46.0 mm
Push-In Plug - ; Fitting Diameter 33.5 mm | 1.319 in ; Fitting Height 12.0 mm | 0.472 in

055033500003

Price Range
0.243 USD - 0.2193 USD

Stock Levels
1003 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    41.0 mm
Push-In Plug - ; Fitting Diameter 10.5 mm | 0.413 in ; Fitting Height 9.0 mm | 0.354 in

055010700003

Price Range
0.0497 USD - 0.0449 USD

Stock Levels
25 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    14.8 mm
Push-In Plug - ; Fitting Diameter 2.1 mm | 0.083 in ; Fitting Height 3.5 mm | 0.138 in

055002200003

Price Range
0.0091 USD - 0.0083 USD

Stock Levels
135675 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    3.5 mm