Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Drive Fasteners feature a hollow body that increases flexibility during the insertion and removal process - making them easy to install and remove. The grommet expands as the pin is inserted, providing a snug fit.
Our range includes material options made from Natural Acetal with a UL94 HB flame resistances rating, Polyoxymethylene (POM) that are available in Black and Natural, and Nylon 6/6 in Black and Natural that offer a flame resistance rating of UL94 V0.
Drive Fasteners are a multi-purpose rivet, ideal for applications in need of a front-mounted rivet. These rivets mean that connecting, mounting and fastening is feasible without the requirement of installation tools. They can be used as an effective, decorative hole plug.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Material | Head Diameter | Minimum Compatible Panel Thickness | Maximum Compatible Panel Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.0747 USD - 0.0827 USD | 27956 In stock |  | 
Natural
 | 
Acetal
 | 
0.315 in
 
8.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.177 in
 
4.5 mm
 | ||
| 0.0184 USD - 0.0204 USD | 22742 In stock | 
0.185 in
 
4.7 mm
 | 
Black
 | 
POM
 | 
0.394 in
 
10.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.217 in
 
5.5 mm
 | ||
| 0.0218 USD - 0.0242 USD | 104818 In stock | 
0.185 in
 
4.7 mm
 | 
Black
 | 
POM
 | 
0.394 in
 
10.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.217 in
 
5.5 mm
 | ||
| 0.0541 USD - 0.06 USD | 1120821 In stock |  | 
Natural
 | 
Nylon 6/6
 | 
0.551 in
 
14.0 mm
 | 
0.059 in
 
1.5 mm
 | 
0.276 in
 
7.0 mm
 | ||
| DFVO-137-020 | 0.0365 USD - 0.0405 USD | 51976 In stock |  | 
Natural
 | 
Nylon 6/6
 | 
0.354 in
 
9.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.197 in
 
5.0 mm
 | |
| DF-137-031 | 0.0304 USD - 0.0337 USD | 3166 In stock |  | 
Natural
 | 
Acetal
 | 
0.433 in
 
11.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.217 in
 
5.5 mm
 | |
| 0.0251 USD - 0.0277 USD | 428 In stock |  | 
Natural
 | 
Acetal
 | 
0.472 in
 
12.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.354 in
 
9.0 mm
 | ||
| 0.0327 USD - 0.0361 USD | 17029 In stock |  | 
Natural
 | 
Nylon 6/6
 | 
0.394 in
 
10.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.217 in
 
5.5 mm
 | ||
| 0.0314 USD - 0.0348 USD | 1082 In stock |  | 
Natural
 | 
Acetal
 | 
0.551 in
 
14.0 mm
 | 
0.059 in
 
1.5 mm
 | 
0.276 in
 
7.0 mm
 | ||
| 0.022 USD - 0.0244 USD | 144020 In stock | 
0.185 in
 
4.7 mm
 | 
Natural
 | 
POM
 | 
0.394 in
 
10.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.217 in
 
5.5 mm
 | ||
| 0.0283 USD - 0.0314 USD | 138273 In stock | 
0.307 in
 
7.8 mm
 | 
Natural
 | 
POM
 | 
0.551 in
 
14.0 mm
 | 
0.059 in
 
1.5 mm
 | 
0.276 in
 
7.0 mm
 | ||
| 0.0251 USD - 0.0278 USD | 380734 In stock | 
0.252 in
 
6.4 mm
 | 
Natural
 | 
POM
 | 
0.472 in
 
12.0 mm
 | 
0.059 in
 
1.5 mm
 | 
0.256 in
 
6.5 mm
 | ||
| 0.0227 USD - 0.0251 USD | 28586 In stock | 
0.217 in
 
5.5 mm
 | 
Black
 | 
POM
 | 
0.472 in
 
12.0 mm
 | 
0.236 in
 
6.0 mm
 | 
0.354 in
 
9.0 mm
 | ||
| 0.0188 USD - 0.0209 USD | 4030044 In stock | 
0.154 in
 
3.9 mm
 | 
Black
 | 
POM
 | 
0.354 in
 
9.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.197 in
 
5.0 mm
 | ||
| 0.0233 USD - 0.0259 USD | 68238 In stock |  | 
Natural
 | 
Acetal
 | 
0.354 in
 
9.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.197 in
 
5.0 mm
 | ||
| 0.0074 USD - 0.0081 USD | 126242 In stock | 
0.126 in
 
3.2 mm
 | 
Black
 | 
POM
 | 
0.315 in
 
8.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.177 in
 
4.5 mm
 | ||
| DF-137-030 | 0.0648 USD - 0.0717 USD | 797746 In stock |  | 
Natural
 | 
Acetal
 | 
0.394 in
 
10.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.217 in
 
5.5 mm
 | |
| 0.0158 USD - 0.0175 USD | 228362 In stock | 
0.185 in
 
4.7 mm
 | 
Natural
 | 
POM
 | 
0.315 in
 
8.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.177 in
 
4.5 mm
 | ||
| 0.167 USD - 0.1849 USD | 531400 In stock | 
0.252 in
 
6.4 mm
 | 
Black
 | 
POM
 | 
0.472 in
 
12.0 mm
 | 
0.059 in
 
1.5 mm
 | 
0.256 in
 
6.5 mm
 | ||
| 0.0301 USD - 0.0334 USD | 1833 In stock |  | 
Natural
 | 
Nylon 6/6
 | 
0.433 in
 
11.0 mm
 | 
0.039 in
 
1.0 mm
 | 
0.217 in
 
5.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue