Edge Protector with a steel spring core provides protection to steel edges. The flexible profiles have a clip-on design, and can be conveniently pressed on by hand. This makes them quick and easy to use.
Suitable for temperatures from -25C up to 90C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Clamp Width | Colour | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|
Request the lead time here |
0.079 in
2.0 mm
|
White
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
|||
51.8458 USD - 57.4468 USD | 117 In stock |
0.315 in
8.0 mm
|
White
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
64.6504 USD - 71.6346 USD | 231 In stock |
0.118 in
3.0 mm
|
Grey
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
34009628001 | 75.2563 USD - 83.3864 USD | 29 In stock |
0.315 in
8.0 mm
|
Black
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
|
34009504003 | 51.515 USD - 57.0802 USD | 1581 In stock |
0.079 in
2.0 mm
|
White
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
34009507001 | 43.1521 USD - 47.8139 USD | 273 In stock |
0.118 in
3.0 mm
|
Black
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
|
84.0901 USD - 93.1746 USD | 65 In stock |
0.079 in
2.0 mm
|
Black
|
0.567 in
14.4 mm
|
0.394 in
10.0 mm
|
||
34009590001 | 52.7409 USD - 58.4387 USD | 2454 In stock |
0.059 in
1.5 mm
|
Black
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
51.5147 USD - 57.08 USD | 92 In stock |
0.059 in
1.5 mm
|
Grey
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
68.3256 USD - 75.7071 USD | 39 In stock |
0.118 in
3.0 mm
|
Black
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
55.3022 USD - 61.2766 USD | 55 In stock |
0.315 in
8.0 mm
|
Grey
|
0.465 in
11.8 mm
|
0.642 in
16.3 mm
|
||
34009504002 | 51.5147 USD - 57.0799 USD | 1 In stock |
0.079 in
2.0 mm
|
Grey
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
34009530001 | 70.4538 USD - 78.0651 USD | 3784 In stock |
0.157 in
4.0 mm
|
Black
|
0.433 in
11.0 mm
|
0.65 in
16.5 mm
|
|
44.7758 USD - 49.6132 USD | 55 In stock |
0.059 in
1.5 mm
|
White
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
95.5218 USD - 105.8413 USD | 217 In stock |
0.118 in
3.0 mm
|
Black
|
0.78 in
19.8 mm
|
0.598 in
15.2 mm
|
||
104.8698 USD - 116.1992 USD | 121 In stock |
0.118 in
3.0 mm
|
White
|
0.382 in
9.7 mm
|
0.846 in
21.5 mm
|
||
34009504001 | 54.6323 USD - 60.5344 USD | 1192 In stock |
0.079 in
2.0 mm
|
Black
|
0.272 in
6.9 mm
|
0.37 in
9.4 mm
|
|
34009516001 | 123.1821 USD - 136.4898 USD | 214 In stock |
0.118 in
3.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
|
55.3022 USD - 61.2766 USD | 1001 In stock |
0.118 in
3.0 mm
|
White
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
51.8458 USD - 57.4468 USD | 57 In stock |
0.118 in
3.0 mm
|
White
|
0.354 in
9.0 mm
|
0.492 in
12.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue