Menu Search

Quarter Turn Latches - Wing Knob

In stock

Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.

It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.

  • Material: Die Cast Zinc Alloy, ABS, Zinc Alloy, PA
  • Colour: Black, Natural, Chrome

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Maximum Grip Knob Height Latch Material Finish View
2.4948 USD - 2.4948 USD Request the lead time here
32.5 mm
Black Powder Coating
1.387 USD - 1.387 USD Request the lead time here
22.3 mm
Bright Chrome Plating
1.5685 USD - 1.5685 USD Request the lead time here
23.0 mm
1.9384 USD - 1.9384 USD Request the lead time here
17.0 mm
2.0578 USD - 2.0578 USD Request the lead time here
18.0 mm
Sand Grain Black ZAMAK
4.4543 USD - 4.4543 USD Request the lead time here
18.0 mm
1.5777 USD - 1.5777 USD Request the lead time here
Zamak
1.9218 USD - 1.9218 USD Request the lead time here
10.0 mm
4.0154 USD - 4.0154 USD Request the lead time here
Bright Chrome Plating
0.9408 USD - 0.9408 USD Request the lead time here
19.5 mm
Quarter Turn Latch - Knob Handle; Maximum Grip - 32.5 mm | 1.28 in; Die Cast Zinc Alloy

20033378

Price Range
2.4948 USD - 2.4948 USD

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated
  • Colour
    Black
  • Finish
    Black Powder Coating
  • Handle Material
    Die Cast Zinc
  • Handle Type
    Knob Handle
Quarter Turn Latch - Knob Handle; Maximum Grip - 22.3 mm | 0.878 in; Die Cast Zinc Alloy

20032913

Price Range
1.387 USD - 1.387 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Bright Chrome Plating
  • Handle Material
    Die Cast Zinc
  • Handle Type
    Knob Handle
  • Housing Material
    Die Cast Zinc
Quarter Turn Latch - Knob Handle; Maximum Grip - 23.0 mm | 0.906 in; Die Cast Zinc Alloy

20032883

Price Range
1.5685 USD - 1.5685 USD

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated
  • Colour
    Black
  • Handle Material
    ABS
  • Handle Type
    Knob Handle
  • Key Type
    No Key
Quarter Turn Latch - Knob Handle; Maximum Grip - 17.0 mm | 0.669 in; Die Cast Zinc Alloy

20032951

Price Range
1.9384 USD - 1.9384 USD

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    PA
  • Handle Type
    Knob Handle
  • Housing Material
    Die Cast Zinc
  • Key Type
    No Key
  • Grip Range
    17.0 mm
Key Latch - Knob Handle; Maximum Grip - 18.0 mm | 0.709 in; Die Cast Zinc Alloy

20033002

Price Range
2.0578 USD - 2.0578 USD

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Colour
    Black
  • Finish
    Sand Grain Black ZAMAK
  • Handle Material
    Die Cast Zinc
  • Handle Type
    Knob Handle
T-Handle Latch - Knob Handle; Maximum Grip - 18.0 mm | 0.709 in; Die Cast Zinc Alloy

20032869

Price Range
4.4543 USD - 4.4543 USD

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Type
    Knob Handle
  • Housing Material
    Stainless Steel
  • Key Type
    No Key
  • Grip Range
    18.0 mm
Quarter Turn Latch - Knob Handle; ; Die Cast Zinc Alloy

20032890

Price Range
1.5777 USD - 1.5777 USD

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated
  • Colour
    Natural
  • Finish
    Zamak
  • Handle Material
    Die Cast Zinc
  • Handle Type
    Knob Handle
Quarter Turn Latch - Knob Handle; Maximum Grip - 10.0 mm | 0.394 in; Die Cast Zinc Alloy

20032876

Price Range
1.9218 USD - 1.9218 USD

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated
  • Colour
    Natural
  • Handle Type
    Knob Handle
  • Key Type
    No Key
  • Grip Range
    10.0 mm
Key Latch Wing Knob; Panel Thickness Range - 1.0 - 6.0 mm | 0.039 - 0.236 in; Die Cast Zinc Alloy

20032999

Price Range
4.0154 USD - 4.0154 USD

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Bright Chrome Plating
  • Handle Material
    Die Cast Zinc
  • Handle Type
    Knob Handle
  • Housing Material
    Die Cast Zinc
Quarter Turn Latch - Knob Handle; Maximum Grip - 19.5 mm | 0.768 in; ABS

20032937

Price Range
0.9408 USD - 0.9408 USD

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Zinc Plated
  • Colour
    Black
  • Handle Material
    ABS
  • Handle Type
    Knob Handle
  • Housing Material
    ABS