Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Quarter Turn Latch with Wing Knobs are designed to secure doors, cabinets, enclosures, and other access points. They are operated by twisting the knob 90 degrees, which causes the latch to engage or disengage, making them ideal for applications requiring frequent opening and shutting. Each lock comes with an outer sealing gasket and an assembly nut.
It is made to be easy and quick to install by inserting it into the installation hole and tightening the nut. The range of products includes various materials, finishes, and grip ranges that are utilised in various applications, such as electrical enclosures, furniture cabinets, and equipment covers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Knob Height | Latch Material | Finish | View | |
---|---|---|---|---|---|---|---|
6.2717 USD - 6.9491 USD | 28 In stock |
0.335 in
8.5 mm
|
1.575 in
40.0 mm
|
Steel
|
Powder Coated
|
||
6.271 USD - 6.9484 USD | 95 In stock |
0.728 in
18.5 mm
|
1.575 in
40.0 mm
|
Steel
|
Powder Coated
|
||
6.1119 USD - 6.7723 USD | 60 In stock |
0.728 in
18.5 mm
|
1.181 in
30.0 mm
|
Steel
|
Chrome Plated
|
||
3.6401 USD - 4.0334 USD | 10 In stock |
1.043 in
26.5 mm
|
1.575 in
40.0 mm
|
Steel
|
Chrome Plated
|
||
6.1116 USD - 6.7718 USD | 202 In stock |
0.965 in
24.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Powder Coated
|
||
0621234E | 6.271 USD - 6.9484 USD | 146 In stock |
0.965 in
24.5 mm
|
1.575 in
40.0 mm
|
Steel
|
Powder Coated
|
|
6.1119 USD - 6.7723 USD | 69 In stock |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Chrome Plated
|
||
5.2943 USD - 5.8663 USD | 12 In stock |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Chrome Plated
|
||
4.9632 USD - 5.4993 USD | 60 In stock |
1.122 in
28.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Chrome Plated
|
||
4.4981 USD - 4.9841 USD | 93 In stock |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Powder Coated
|
||
6.271 USD - 6.9484 USD | 10 In stock |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Chrome Plated
|
||
6.1119 USD - 6.7723 USD | 9 In stock |
0.571 in
14.5 mm
|
1.181 in
30.0 mm
|
Steel
|
Powder Coated
|
||
6.1119 USD - 6.7723 USD | 120 In stock |
0.965 in
24.5 mm
|
1.181 in
30.0 mm
|
Steel
|
Chrome Plated
|
||
6.271 USD - 6.9484 USD | 68 In stock |
0.728 in
18.5 mm
|
1.575 in
40.0 mm
|
Steel
|
Chrome Plated
|
||
6.2711 USD - 6.9485 USD | 71 In stock |
0.965 in
24.5 mm
|
1.575 in
40.0 mm
|
Steel
|
Chrome Plated
|
||
5.2941 USD - 5.8661 USD | 14 In stock |
0.728 in
18.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Powder Coated
|
||
6.2717 USD - 6.9491 USD | 81 In stock |
1.122 in
28.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Chrome Plated
|
||
6.2717 USD - 6.9491 USD | 291 In stock |
1.122 in
28.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Powder Coated
|
||
4.7836 USD - 5.3004 USD | 188 In stock |
0.571 in
14.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Powder Coated
|
||
6.271 USD - 6.9484 USD | 19 In stock |
1.043 in
26.5 mm
|
1.772 in
45.0 mm
|
Steel
|
Powder Coated
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue