The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Cam Length | Finish | Head Diameter | Cam Material | Key Type | View | |
---|---|---|---|---|---|---|---|---|
3.164 USD - 3.5058 USD | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
Slotted Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
5.0 mm Double Bit Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Square Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
8.0 mm Triangle Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Square Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Square Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
Slotted Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
8.0 mm Square Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Triangle Key
|
||
34.752 USD - 38.5064 USD | 19 In stock |
1.772 in
45.0 mm
|
Natural
|
0.787 in
20.0 mm
|
Stainless Steel
|
Hex Driver Key
|
||
34.752 USD - 38.5064 USD | Request the lead time here |
1.772 in
45.0 mm
|
Natural
|
0.787 in
20.0 mm
|
Stainless Steel
|
Hex Driver Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
5.0 mm Double Bit Key
|
||
2.2247 USD - 2.465 USD | 69 In stock |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Triangle Key
|
||
3.6526 USD - 4.0472 USD | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
5.0 mm Double Bit Key
|
||
2.9662 USD - 3.2866 USD | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
8.0 mm Triangle Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Square Key
|
||
2.2247 USD - 2.465 USD | 69 In stock |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
5.0 mm Double Bit Key
|
||
2.2247 USD - 2.465 USD | Request the lead time here |
1.772 in
45.0 mm
|
Zinc Plated
|
|
Steel
|
8.0 mm Triangle Key
|
||
3.3266 USD - 3.686 USD | Request the lead time here |
1.772 in
45.0 mm
|
|
|
Nylon
|
Slotted Key
|
||
2.2247 USD - 2.465 USD | 20 In stock |
1.772 in
45.0 mm
|
|
|
Nylon
|
8.0 mm Square Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue