Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Secure Quarter Turn Lock is IP65 and suitable for left or right hand. When the lock is open the key functions as a knob. The key is specific to this lock and must be ordered with the lock. Select Key Chrome Plated (16711E) or Key Black Coated (16712E).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| 5.098 USD - 5.6489 USD | 10 In stock |
0.571 in
14.5 mm
|
|
|
0.571 in
14.5 mm
|
||
| 9.4688 USD - 10.4917 USD | 1008 In stock |
|
|
|
|
||
| 6.2778 USD - 6.9558 USD | 10 In stock |
|
|
|
|
||
| 5.5166 USD - 6.1125 USD | 19560 In stock |
|
|
|
|
||
| 5.4378 USD - 6.0253 USD | 143 In stock |
1.043 in
26.5 mm
|
|
|
1.043 in
26.5 mm
|
||
| 5.4378 USD - 6.0253 USD | 103 In stock |
|
|
|
|
||
| 6.2778 USD - 6.9558 USD | 732 In stock |
0.728 in
18.5 mm
|
|
|
0.728 in
18.5 mm
|
||
| 5.4378 USD - 6.0253 USD | Request the lead time here |
0.965 in
24.5 mm
|
|
|
0.965 in
24.5 mm