Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.
These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.
Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Threaded Centre | Material | Head Length | View | |
|---|---|---|---|---|---|---|---|---|
| 0.3481 USD - 0.3857 USD | 30 In stock |
|
Black
|
|
HDPE
|
|
||
| 0.4559 USD - 0.5052 USD | 47068 In stock |
|
Black
|
|
HDPE
|
|
||
| 0.5223 USD - 0.5787 USD | 99475 In stock |
|
Black
|
|
HDPE
|
|
||
| 0.5388 USD - 0.5971 USD | 36780 In stock |
|
Black
|
|
HDPE
|
|
||
| 0.3979 USD - 0.4409 USD | 19030 In stock |
|
Black
|
|
HDPE
|
|
||
| 0.2903 USD - 0.3216 USD | 44930 In stock |
|
Black
|
|
HDPE
|
|
||
| 498605 | 0.4808 USD - 0.5327 USD | 32578 In stock |
|
Black
|
|
HDPE
|
|
|
| 0.3233 USD - 0.3583 USD | 260 In stock |
|
Black
|
|
HDPE
|
|
||
| 0.5637 USD - 0.6246 USD | 37330 In stock |
|
Black
|
|
HDPE
|
|
||
| 0.398 USD - 0.4409 USD | 4030 In stock |
|
Natural
|
|
HDPE
|
|
||
| 4.2977 USD - 4.762 USD | 13785 In stock |
|
|
|
Aluminium Alloy
|
|
||
| 4.9776 USD - 5.5154 USD | 485 In stock |
|
|
|
Aluminium Alloy
|
|
||
| 0.4477 USD - 0.4961 USD | 41020 In stock |
|
Black
|
|
HDPE
|
|
||
| 4.5843 USD - 5.0796 USD | 574 In stock |
|
|
|
Aluminium Alloy
|
|
||
| 4.3187 USD - 4.7852 USD | 5350 In stock |
|
|
|
Aluminium Alloy
|
|
||
| 0.4973 USD - 0.5511 USD | 159230 In stock |
|
Natural
|
|
HDPE
|
|
||
| 0.5058 USD - 0.5604 USD | 119230 In stock |
|
Natural
|
|
HDPE
|
|
||
| 0.4394 USD - 0.4868 USD | 11420 In stock |
|
Black
|
|
HDPE
|
|
||
| 0.5886 USD - 0.6522 USD | 86430 In stock |
|
Natural
|
|
HDPE
|
|
||
| 0.5555 USD - 0.6155 USD | 185345 In stock |
|
Natural
|
|
HDPE