Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Pipe end plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.
They are offered in two designs, each having flexible ribs of varying sizes to accommodate a variety of NPT and drill pipe schedules. Easy to install and remove due to their close fit. It is ideal for automobile, oil and gas, packaging, and engineering use.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Rib Diameter | Minimum Rib Diameter | Head Diameter | View | |
|---|---|---|---|---|---|---|
| 0.3538 USD - 0.3921 USD | 21 In stock |
|
|
2.106 in
53.5 mm
|
||
| 0.0932 USD - 0.1033 USD | 102020 In stock |
|
|
0.776 in
19.7 mm
|
||
| 0.0994 USD - 0.1101 USD | 11819 In stock |
|
|
1.031 in
26.2 mm
|
||
| 492220 | 0.4035 USD - 0.4471 USD | 44620 In stock |
|
|
2.331 in
59.2 mm
|
|
| 0.2484 USD - 0.2752 USD | 83818 In stock |
|
|
1.614 in
41.0 mm
|
||
| 0.5897 USD - 0.6533 USD | 2039 In stock |
|
|
2.961 in
75.2 mm
|
||
| 0.416 USD - 0.4609 USD | 49643 In stock |
|
|
2.469 in
62.7 mm
|
||
| 0.0497 USD - 0.0551 USD | 418 In stock |
|
|
0.39 in
9.9 mm
|
||
| RPP4A | 1.3977 USD - 1.5487 USD | 19 In stock |
|
|
|
|
| 0.056 USD - 0.062 USD | 11220 In stock |
|
|
0.457 in
11.6 mm
|
||
| 0.1055 USD - 0.1169 USD | 19219 In stock |
|
|
1.087 in
27.6 mm
|
||
| 0.0621 USD - 0.0688 USD | 8421 In stock |
|
|
0.575 in
14.6 mm
|
||
| 0.0932 USD - 0.1033 USD | 19820 In stock |
|
|
0.819 in
20.8 mm
|
||
| 0.0807 USD - 0.0894 USD | 2000 In stock |
|
|
0.689 in
17.5 mm
|
||
| 0.1613 USD - 0.1788 USD | 447220 In stock |
|
|
1.362 in
34.6 mm
|
||
| 0.3413 USD - 0.3782 USD | 20637 In stock |
|
|
1.894 in
48.1 mm
|
||
| 0.1676 USD - 0.1857 USD | 22620 In stock |
|
|
1.472 in
37.4 mm
|
||
| 0.3477 USD - 0.3852 USD | 5469 In stock |
|
|
1.917 in
48.7 mm
|
||
| 1.8564 USD - 2.0569 USD | 40 In stock |
|
|
|
||
| 0.0918 USD - 0.1017 USD | 78618 In stock |
|
|
0.858 in
21.8 mm