Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These O-Ring seal are designed to provide a tight seal in flanged connections, preventing fluid or gas leaks. It creates a tight seal by fitting into flange grooves. It is flexible and durable and can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions.
The round cross-section of the O-ring seal allows for consistent sealing force and a tight fit, allowing them to be employed in both static and dynamic applications. They offer a seal between two stationary components in static applications and between a fixed part and a moving element in dynamic applications.
This section contains imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS). Some are made of nitrile, while others are made of FPM. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Cross Section Dimensions | Full Material | View | |
|---|---|---|---|---|---|---|
| 0.0987 USD - 0.1093 USD | 342 In stock |
0.866 in
22.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.2484 USD - 0.2751 USD | 161890 In stock |
0.236 in
6.0 mm
|
|
Fluoroelastomer 75
|
||
| 0.6954 USD - 0.7704 USD | 35 In stock |
0.787 in
20.0 mm
|
|
Fluoroelastomer 75
|
||
| 0.0403 USD - 0.0446 USD | 57437 In stock |
0.276 in
7.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.0987 USD - 0.1093 USD | 524 In stock |
1.063 in
27.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.0293 USD - 0.0323 USD | 232524 In stock |
0.177 in
4.5 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.0475 USD - 0.0526 USD | 36505 In stock |
0.394 in
10.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.2118 USD - 0.2346 USD | 1437 In stock |
1.654 in
42.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.2641 USD - 0.2927 USD | 290 In stock |
0.394 in
10.0 mm
|
|
Fluoroelastomer 75
|
||
| 490147 | 0.5127 USD - 0.5682 USD | 29 In stock |
0.669 in
17.0 mm
|
|
Fluoroelastomer 75
|
|
| 0.1321 USD - 0.1464 USD | 216 In stock |
1.26 in
32.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.4351 USD - 0.4821 USD | 20 In stock |
0.472 in
12.0 mm
|
|
Fluoroelastomer 75
|
||
| 0.6954 USD - 0.7704 USD | 241 In stock |
0.984 in
25.0 mm
|
|
Fluoroelastomer 75
|
||
| 0.8896 USD - 0.9856 USD | 40 In stock |
1.378 in
35.0 mm
|
|
Fluoroelastomer 75
|
||
| 0.0439 USD - 0.0486 USD | 27673 In stock |
0.425 in
10.8 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.0475 USD - 0.0526 USD | 420 In stock |
0.551 in
14.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.1321 USD - 0.1464 USD | 39 In stock |
1.417 in
36.0 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.8896 USD - 0.9856 USD | 5 In stock |
1.181 in
30.0 mm
|
|
Fluoroelastomer 75
|
||
| 0.0293 USD - 0.0323 USD | 246 In stock |
0.303 in
7.7 mm
|
|
Nitrile Butadiene Rubber
|
||
| 0.0403 USD - 0.0446 USD | 26569 In stock |
0.157 in
4.0 mm
|
|
Nitrile Butadiene Rubber
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue