Menu Search

Tapered Ferrule 14.0 mm (DIA) PVC Black

Tapered Round Feet Ferrule with push fit is designed to protect the ends of tubes, bottoms of chairs, tables, and furniture applications from wear and tear caused by contact with the ground. It provides a secure grip and prevents damage to floors or surfaces. Black made from PVC.
Item code:

1251360

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 3999 0.1296 USD
4000 - 9999 0.1231 USD
10000 + 0.1169 USD
Standard pack: 2000

Order in multiple of 2000

Total price

259.20 USD

2000 x 0.1296 USD

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Polyvinyl Chloride
Colour Black
Inside Height 18.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us