Menu Search

Saddle Washers - Nylon

In stock

Saddle Washers are designed for use during the assembly of tubular frame structures. The washer can accommodate round pipes and fixes them in the required position, limiting excessive movement and vibration. The washer is used in the furniture assembly and building construction industries to support the pipe and tube assembly during installation and application and will not damage painted surfaces.

  • Material: Nylon
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Colour Compatible Thread Sizes Maximum Compatible Tube Diameter Outside Diameter View
0.0288 USD - 0.032 USD 8852 In stock
Black
14.0 mm
13.0 mm
0.1101 USD - 0.1221 USD 81 In stock
Black
29.0 mm
28.0 mm
0.2938 USD - 0.3255 USD 20092 In stock
Black
60.0 mm
40.0 mm
0.0198 USD - 0.0218 USD 438605 In stock
Natural
17.0 mm
16.0 mm
0.0633 USD - 0.0702 USD 22840 In stock
Black
23.0 mm
22.0 mm
0.083 USD - 0.0918 USD 7766 In stock
Natural
26.0 mm
25.0 mm
0.0281 USD - 0.031 USD 6849 In stock
Natural
14.0 mm
13.0 mm
0.1159 USD - 0.1283 USD 4475 In stock
Black
29.0 mm
28.0 mm
0.1049 USD - 0.1163 USD 10256 In stock
Natural
29.0 mm
28.0 mm
0.2755 USD - 0.3052 USD 1410 In stock
Natural
60.0 mm
40.0 mm
0.3054 USD - 0.3385 USD 156614 In stock
Black
20.0 mm
19.0 mm
0.1399 USD - 0.1551 USD 233516 In stock
Black
17.0 mm
16.0 mm
0.1551 USD - 0.1718 USD 20 In stock
Black
34.0 mm
32.0 mm
0.083 USD - 0.0918 USD 143123 In stock
Black
26.0 mm
25.0 mm
0.0284 USD - 0.0316 USD 27295 In stock
Natural
14.0 mm
13.0 mm
0.0619 USD - 0.0684 USD 2158 In stock
Natural
23.0 mm
22.0 mm
0.4422 USD - 0.4899 USD 164850 In stock
Natural
20.0 mm
19.0 mm
0.2902 USD - 0.3215 USD 165 In stock
Natural
60.0 mm
40.0 mm
0.0643 USD - 0.0712 USD 1710 In stock
Natural
23.0 mm
22.0 mm
0.1551 USD - 0.1717 USD 19640 In stock
Natural
34.0 mm
32.0 mm
  • of 2
Black Nylon 6/6 Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013059901

Price Range
0.032 USD - 0.0288 USD

Stock Levels
8852 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102029059901

Price Range
0.1221 USD - 0.1101 USD

Stock Levels
81 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102057059901

Price Range
0.3255 USD - 0.2938 USD

Stock Levels
20092 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016000001

Price Range
0.0218 USD - 0.0198 USD

Stock Levels
438605 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023059901

Price Range
0.0702 USD - 0.0633 USD

Stock Levels
22840 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102026000001

Price Range
0.0918 USD - 0.083 USD

Stock Levels
7766 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102013000001

Price Range
0.031 USD - 0.0281 USD

Stock Levels
6849 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102028059901

Price Range
0.1283 USD - 0.1159 USD

Stock Levels
4475 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 11.0 mm | 0.433 in; Compatible Tube Diameter Range 27.0 - 29.0 mm | 1.063 - 1.142 in

102028000001

Price Range
0.1163 USD - 0.1049 USD

Stock Levels
10256 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102055000001

Price Range
0.3052 USD - 0.2755 USD

Stock Levels
1410 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020059901

Price Range
0.3385 USD - 0.3054 USD

Stock Levels
156614 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 6.8 mm | 0.268 in; Compatible Tube Diameter Range 15.0 - 17.0 mm | 0.591 - 0.669 in

102016059901

Price Range
0.1551 USD - 0.1399 USD

Stock Levels
233516 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102033059901

Price Range
0.1718 USD - 0.1551 USD

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Black Nylon 6/6 Saddle Washer - Overall Height 10.0 mm | 0.394 in; Compatible Tube Diameter Range 24.0 - 26.0 mm | 0.945 - 1.024 in

102026059901

Price Range
0.0918 USD - 0.083 USD

Stock Levels
143123 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 5.5 mm | 0.217 in; Compatible Tube Diameter Range 12.0 - 14.0 mm | 0.472 - 0.551 in

102014000001

Price Range
0.0316 USD - 0.0284 USD

Stock Levels
27295 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102023000001

Price Range
0.0684 USD - 0.0619 USD

Stock Levels
2158 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 8.0 mm | 0.315 in; Compatible Tube Diameter Range 18.0 - 20.0 mm | 0.709 - 0.787 in

102020000001

Price Range
0.4899 USD - 0.4422 USD

Stock Levels
164850 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 50.0 - 60.0 mm | 1.969 - 2.362 in

102056000001

Price Range
0.3215 USD - 0.2902 USD

Stock Levels
165 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 9.0 mm | 0.354 in; Compatible Tube Diameter Range 21.0 - 23.0 mm | 0.827 - 0.906 in

102022000001

Price Range
0.0712 USD - 0.0643 USD

Stock Levels
1710 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer
Natural Nylon 6/6 Saddle Washer - Overall Height 12.0 mm | 0.472 in; Compatible Tube Diameter Range 30.0 - 34.0 mm | 1.181 - 1.339 in

102032000001

Price Range
0.1717 USD - 0.1551 USD

Stock Levels
19640 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Full Material
    Nylon 6/6
  • Washer Shape
    Curved Round
  • Washer Type
    Saddle Washer