Menu Search

Screw Grommets - Natural, Round/Oblong Hole

In stock

Screw Grommets provide a positive securing of panels or PCBs. As the self-tapping screw is engaged, the bottom legs are forced outward eliminating the need for a nut. These go in a square hole that prevents rotation. Quick and easy for added convenience.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Head Shape Body Diameter Compatible Thread Sizes (All) View
0.0563 USD - 0.0624 USD 1054 In stock
Round
6.7 mm
0.0473 USD - 0.0524 USD 1060 In stock
Round
6.7 mm
0.0633 USD - 0.0701 USD 144388 In stock
Round
6.7 mm
0.0558 USD - 0.0618 USD 30 In stock
Round
6.7 mm
0.0741 USD - 0.0821 USD 44563 In stock
Round
6.7 mm
0.0449 USD - 0.0497 USD 6968 In stock
Round
6.7 mm
0.0541 USD - 0.06 USD 267396 In stock
Round
6.7 mm
0.0519 USD - 0.0574 USD 38710 In stock
Round
6.7 mm
0.0537 USD - 0.0595 USD 29160 In stock
Round
6.7 mm
0.0821 USD - 0.091 USD 2040 In stock
Round
6.7 mm
0.0553 USD - 0.0613 USD 1040 In stock
Round
6.7 mm
0.0629 USD - 0.0697 USD 61937 In stock
Round
6.7 mm
0.0751 USD - 0.0833 USD 63550 In stock
Round
6.7 mm
0.0574 USD - 0.0637 USD 735 In stock
Round
6.7 mm
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 9.5 mm | 0.374 in; Nylon; Natural

MSNE-6-01

Price Range
0.0624 USD - 0.0563 USD

Stock Levels
1054 In stock
Attributes
  • Spacer Length
    9.5 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 12.0 mm | 0.472 in; Nylon; Natural

MSNE-12M-01

Price Range
0.0524 USD - 0.0473 USD

Stock Levels
1060 In stock
Attributes
  • Spacer Length
    12.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 3.2 mm | 0.126 in; Nylon; Natural

MSNE-2-01

Price Range
0.0701 USD - 0.0633 USD

Stock Levels
144388 In stock
Attributes
  • Spacer Length
    3.2 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 10.0 mm | 0.394 in; Nylon; Natural

MSNE-10M-01

Price Range
0.0618 USD - 0.0558 USD

Stock Levels
30 In stock
Attributes
  • Spacer Length
    10.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 8.0 mm | 0.315 in; Nylon; Natural

MSNE-5-01

Price Range
0.0821 USD - 0.0741 USD

Stock Levels
44563 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 4.8 mm | 0.189 in; Nylon; Natural

MSNE-3-01

Price Range
0.0497 USD - 0.0449 USD

Stock Levels
6968 In stock
Attributes
  • Spacer Length
    4.8 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 4.0 mm | 0.157 in; Nylon; Natural

MSNE-4M-01

Price Range
0.06 USD - 0.0541 USD

Stock Levels
267396 In stock
Attributes
  • Spacer Length
    4.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 15.9 mm | 0.626 in; Nylon; Natural

MSNE-10-01

Price Range
0.0574 USD - 0.0519 USD

Stock Levels
38710 In stock
Attributes
  • Spacer Length
    15.9 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 6.0 mm | 0.236 in; Nylon; Natural

MSNE-6M-01

Price Range
0.0595 USD - 0.0537 USD

Stock Levels
29160 In stock
Attributes
  • Spacer Length
    6.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 25.4 mm | 1 in; Nylon; Natural

MSNE-16-01

Price Range
0.091 USD - 0.0821 USD

Stock Levels
2040 In stock
Attributes
  • Spacer Length
    25.4 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #42.9mm self tapping screw; Square Size 4.3 mm | 0.169 in; Spacer Length 8.0 mm | 0.315 in; Nylon; Natural

MSNE-8M-01

Price Range
0.0613 USD - 0.0553 USD

Stock Levels
1040 In stock
Attributes
  • Spacer Length
    8.0 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 12.7 mm | 0.5 in; Nylon; Natural

MSNE-8-01

Price Range
0.0697 USD - 0.0629 USD

Stock Levels
61937 In stock
Attributes
  • Spacer Length
    12.7 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 19.1 mm | 0.752 in; Nylon; Natural

MSNE-12-01

Price Range
0.0833 USD - 0.0751 USD

Stock Levels
63550 In stock
Attributes
  • Spacer Length
    19.1 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw Grommet - Natural, Round/Oblong Hole - #4; Square Size 4.3 mm | 0.169 in; Spacer Length 6.4 mm | 0.252 in; Nylon; Natural

MSNE-4-01

Price Range
0.0637 USD - 0.0574 USD

Stock Levels
735 In stock
Attributes
  • Spacer Length
    6.4 mm
  • Head Shape
    Round
  • Maximum Panel Thickness
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6