Menu Search

Screw In Magnetic Catches - Metal Casing

In stock

Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Catch Mechanism Overall Length Mount Type Overall Width Full Material View
1.1632 USD - 1.2889 USD 145 In stock
Counterplate
65.0 mm
Screw On
13.0 mm
Magnetic Catch - Overall Height - 2.0 mm | 0.079 in ; Overall Length:65.0 mm | 2.559 in ; Catch Mechanism:Counterplate

491993

Price Range
1.2889 USD - 1.1632 USD

Stock Levels
145 In stock
Attributes
  • Case Material
    PA
  • Catch Mechanism
    Counterplate
  • Mount Type
    Screw On
  • Overall Height
    2.0 mm
  • Overall Length
    65.0 mm