Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Stud Length | Thread Size | Base Shape | Material | Base Height | Overall Height | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
2.7652 USD - 3.0638 USD | 29 In stock |
0.709 in
18.0 mm
|
M8
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
2.9524 USD - 3.2713 USD | 76 In stock |
1.102 in
28.0 mm
|
M10
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.378 in
35.0 mm
|
||
3.2665 USD - 3.6193 USD | 728 In stock |
1.496 in
38.0 mm
|
M10
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
1.378 in
35.0 mm
|
||
499433 | 2.9524 USD - 3.2713 USD | 137 In stock |
1.496 in
38.0 mm
|
M8
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
1.378 in
35.0 mm
|
|
2.7652 USD - 3.0638 USD | 242 In stock |
1.496 in
38.0 mm
|
M6
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
1.378 in
35.0 mm
|
||
2.7012 USD - 2.9929 USD | 112 In stock |
0.709 in
18.0 mm
|
M6
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
1.181 in
30.0 mm
|
1.378 in
35.0 mm
|
||
3.6433 USD - 4.0369 USD | 229 In stock |
1.89 in
48.0 mm
|
M12
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
2.362 in
60.0 mm
|
1.378 in
35.0 mm
|
||
2.9105 USD - 3.2249 USD | 66 In stock |
1.102 in
28.0 mm
|
M12
|
Round
|
Rubber;Steel
|
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.378 in
35.0 mm
|
||
1.7185 USD - 1.9042 USD | 24305 In stock |
1.496 in
38.0 mm
|
M8
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
1.929 in
49.0 mm
|
1.181 in
30.0 mm
|
||
1.3286 USD - 1.4721 USD | 23222 In stock |
0.709 in
18.0 mm
|
M6
|
Round
|
Rubber;Steel
|
0.433 in
11.0 mm
|
1.142 in
29.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue