Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Mounting Orientation | Mounting Method | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| 4.1299 USD - 4.5761 USD | Request the lead time here |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 4.1299 USD - 4.5761 USD | 6 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 10.6926 USD - 11.8477 USD | 1970 In stock |
Black
|
|
|
1.402 in
35.6 mm
|
||
| 4.1299 USD - 4.5761 USD | 5 In stock |
Natural
|
Right & Left handed
|
Screw On
|
0.925 in
23.5 mm
|
||
| 289401001E | 4.0286 USD - 4.4639 USD | 498 In stock |
|
|
|
0.63 in
16.0 mm
|
|
| 6.0048 USD - 6.6535 USD | 535 In stock |
|
|
|
0.886 in
22.5 mm
|
||
| 695632E | 6.3459 USD - 7.0314 USD | 4413 In stock |
|
|
|
0.925 in
23.5 mm
|
|
| 5.0045 USD - 5.5451 USD | 6695 In stock |
|
|
|
1.28 in
32.5 mm
|
||
| 5.426 USD - 6.0121 USD | 257 In stock |
|
|
|
0.709 in
18.0 mm
|
||
| 8.7574 USD - 9.7035 USD | Request the lead time here |
|
|
|
1.28 in
32.5 mm
|
||
| 2.866 USD - 3.1756 USD | 13435 In stock |
|
|
|
0.63 in
16.0 mm
|
||
| 6.5506 USD - 7.2584 USD | 1290 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.496 in
38.0 mm
|
||
| 6.5506 USD - 7.2584 USD | 5109 In stock |
Natural
|
Universal
|
Screw
|
1.28 in
32.5 mm
|
||
| 10.3169 USD - 11.4316 USD | 2998 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.28 in
32.5 mm
|
||
| 9.3097 USD - 10.3153 USD | 7 In stock |
|
|
|
1.535 in
39.0 mm
|
||
| 8.7208 USD - 9.663 USD | 3410 In stock |
|
|
|
0.925 in
23.5 mm
|
||
| 295632E | 6.5506 USD - 7.2584 USD | 6172 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.28 in
32.5 mm
|
|
| 8.2909 USD - 9.1865 USD | 60 In stock |
|
|
|
0.886 in
22.5 mm
|
||
| 6.7373 USD - 7.4652 USD | 190 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.496 in
38.0 mm
|
||
| 8.9367 USD - 9.9022 USD | 189 In stock |
Natural
|
Universal
|
Screw On, Welded
|
1.496 in
38.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue