Menu Search

Screw On Concealed Hinges

In stock

Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.

These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.

The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.

  • Materials: ABS, Aluminium, Die Cast Zinc Alloy, Steel and Stainless Steel
  • Pin Materials: Steel and Stainless Steel
  • Finish Options: Matt, Zinc Plated, Stainless Steel and No Finish
  • Colour Options: Black, Grey, Natural, Silver and White
  • Maximum Hinge Rotations: 90, 93, 100, 110, 120, 125, 135, 180 and 360 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Colour Mounting Orientation Mounting Method Overall Width View
4.1299 USD - 4.5761 USD 6 In stock
Natural
Right & Left handed
Screw On
23.5 mm
10.6926 USD - 11.8477 USD 1970 In stock
Black
35.6 mm
4.1299 USD - 4.5761 USD 5 In stock
Natural
Right & Left handed
Screw On
23.5 mm
4.1299 USD - 4.5761 USD Request the lead time here
Natural
Right & Left handed
Screw On
23.5 mm
3.8499 USD - 4.2659 USD Request the lead time here
38.0 mm
289401001E 4.0286 USD - 4.4639 USD 498 In stock
16.0 mm
5.426 USD - 6.0121 USD 257 In stock
18.0 mm
2.866 USD - 3.1756 USD 16585 In stock
16.0 mm
1.9474 USD - 1.9474 USD Request the lead time here
Natural
Screw On
23.5 mm
1.8107 USD - 1.8107 USD Request the lead time here
Natural
Screw On
24.0 mm
1.4248 USD - 1.4248 USD Request the lead time here
White
Screw/Weld
32.2 mm
1.783 USD - 1.783 USD Request the lead time here
Black
Screw/Weld
29.5 mm
4.1675 USD - 4.1675 USD Request the lead time here
Natural
Screw On
31.0 mm
6.9939 USD - 7.7496 USD 60 In stock
Natural
Right & Left handed
Screw
32.5 mm
2.8952 USD - 2.8952 USD Request the lead time here
Black
Screw/Weld
22.5 mm
4.0567 USD - 4.0567 USD Request the lead time here
Natural
Screw On
23.5 mm
1.7515 USD - 1.7515 USD Request the lead time here
Black
Screw/Weld
28.0 mm
0.705 USD - 0.705 USD Request the lead time here
Natural
Screw/Weld
22.5 mm
2.4266 USD - 2.4266 USD Request the lead time here
White
Screw/Weld
41.5 mm
0.4954 USD - 0.4954 USD Request the lead time here
White
Left Handed
Screw/Weld
14.5 mm
  • of 4
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493583

Price Range
4.5761 USD - 4.1299 USD

Stock Levels
6 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    23.9 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
Concealed Hinge - ; Overall Width - 35.6 mm | 1.402 in; Black

394E

Price Range
11.8477 USD - 10.6926 USD

Stock Levels
1970 In stock
Attributes
  • Leaf Thickness
    20.2 mm
  • Overall Length
    118.9 mm
  • Overall Width
    35.6 mm
  • Colour
    Black
  • Material
    ABS
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493581

Price Range
4.5761 USD - 4.1299 USD

Stock Levels
5 In stock
Attributes
  • Offset Distance
    17.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
  • Colour
    Natural
Concealed Hinge - Spring Loaded; Overall Leaf Length - 67.8 mm | 2.669 in; Screw On; Steel; Natural

493582

Price Range
4.5761 USD - 4.1299 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.5 mm
  • Overall Leaf Length
    67.8 mm
  • Overall Length
    126.0 mm
  • Overall Width
    23.5 mm
Concealed Hinge 20.0 mm 40.0 mm Zinc Plated Steel

295633E

Price Range
4.2659 USD - 3.8499 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    Zinc Plated Steel
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289401001E

Price Range
4.4639 USD - 4.0286 USD

Stock Levels
498 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    4.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 60.0 mm | 2.362 in; ; ;

289402001E

Price Range
6.0121 USD - 5.426 USD

Stock Levels
257 In stock
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    18.0 mm
  • Pin Diameter
    5.0 mm
  • Material
    304 Stainless Steel
Concealed Hinge - ; Overall Leaf Length - 31.8 mm | 1.252 in; ; ;

289631002E

Price Range
3.1756 USD - 2.866 USD

Stock Levels
16585 In stock
Attributes
  • Overall Leaf Length
    31.8 mm
  • Overall Width
    16.0 mm
  • Pin Diameter
    4.0 mm
  • Material
    Zinc Plated Steel
Corner Hinge - Concealed; Overall Leaf Length - 90.0 mm | 3.543 in; Screw On; Steel; Natural

20036072

Price Range
1.9474 USD - 1.9474 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.8 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    23.5 mm
  • Pin Diameter
    6.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 88.0 mm | 3.465 in; Screw On; Stainless Steel; Natural

20043384

Price Range
1.8107 USD - 1.8107 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Leaf Length
    88.0 mm
  • Overall Length
    92.0 mm
  • Overall Width
    24.0 mm
  • Pin Diameter
    6.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 40.0 mm | 1.575 in; Screw/Weld; Steel; White

20036003

Price Range
1.4248 USD - 1.4248 USD

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    20.5 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    19.0 mm
  • Overall Leaf Length
    40.0 mm
  • Overall Length
    47.5 mm
Corner Hinge - Concealed; Overall Leaf Length - 72.5 mm | 2.854 in; Screw/Weld; Zinc Alloy; Black

20035976

Price Range
1.783 USD - 1.783 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    72.5 mm
  • Overall Length
    72.5 mm
  • Overall Width
    29.5 mm
  • Pin Diameter
    6.00 mm
Corner Hinge - Concealed; Overall Leaf Length - 76.0 mm | 2.992 in; Screw On; Steel; Natural

20036171

Price Range
4.1675 USD - 4.1675 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    21.0 mm
  • Overall Leaf Length
    76.0 mm
  • Overall Length
    76.0 mm
  • Overall Width
    31.0 mm
  • Pin Diameter
    5.3 mm
Concealed Hinge - Overall Leaf Length - 65.0 mm | 2.559 in; Overall Width - 32.5 mm | 1.28 in; Natural

395402E

Price Range
7.7496 USD - 6.9939 USD

Stock Levels
60 In stock
Attributes
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    65.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 54.0 mm | 2.126 in; Screw/Weld; Zinc Alloy; Black

20035983

Price Range
2.8952 USD - 2.8952 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    54.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    3.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 90.0 mm | 3.543 in; Screw On; Stainless Steel; Natural

20043414

Price Range
4.0567 USD - 4.0567 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    90.0 mm
  • Overall Length
    107.0 mm
  • Overall Width
    23.5 mm
  • Pin Diameter
    6.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 75.0 mm | 2.953 in; Screw/Weld; Zinc Alloy; Black

20035860

Price Range
1.7515 USD - 1.7515 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.0 mm
  • Overall Leaf Length
    75.0 mm
  • Overall Length
    75.0 mm
  • Overall Width
    28.0 mm
  • Pin Diameter
    12.0 mm
Corner Hinge - Concealed; Overall Leaf Length - 60.0 mm | 2.362 in; Screw/Weld; Steel; Natural

20036089

Price Range
0.705 USD - 0.705 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    9.5 mm
Corner Hinge - Concealed; Overall Leaf Length - 49.0 mm | 1.929 in; Screw/Weld; Aluminium; White

20036119

Price Range
2.4266 USD - 2.4266 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Overall Leaf Length
    49.0 mm
  • Overall Length
    69.0 mm
  • Overall Width
    41.5 mm
  • Pin Diameter
    11.0 mm
Corner Hinge - Hidden Pin; Overall Leaf Length - 94.0 mm | 3.701 in; Screw/Weld; Steel; White

20036263

Price Range
0.4954 USD - 0.4954 USD

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.0 mm
  • Overall Leaf Length
    94.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    14.5 mm
  • Pin Diameter
    6.0 mm