Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Panel Thickness | Hole A Fix Type | Base Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
0.25 USD - 0.4846 USD | 1095 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.252 in
6.4 mm
|
||
0.158 USD - 0.3063 USD | 1030 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.563 in
14.3 mm
|
||
0.1203 USD - 0.1333 USD | 52210 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.236 in
6.0 mm
|
||
0.1536 USD - 0.2977 USD | 1017 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.252 in
6.4 mm
|
||
0.2514 USD - 0.4874 USD | 1130 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
||
0.0968 USD - 0.1877 USD | 1050 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.189 in
4.8 mm
|
||
0.1505 USD - 0.2918 USD | 1078 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.252 in
6.4 mm
|
||
0.1634 USD - 0.3169 USD | 1030 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
1 in
25.4 mm
|
||
0.1982 USD - 0.3843 USD | 1000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.437 in
11.1 mm
|
||
0.0664 USD - 0.0736 USD | 9060 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.551 in
14.0 mm
|
||
0.1164 USD - 0.2257 USD | 65 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.252 in
6.4 mm
|
||
0.1112 USD - 0.2154 USD | 85 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.311 in
7.9 mm
|
||
0.1023 USD - 0.1984 USD | 50 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.626 in
15.9 mm
|
||
0.1593 USD - 0.3089 USD | 25 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.752 in
19.1 mm
|
||
0.3424 USD - 0.6639 USD | 14126 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.5 in
12.7 mm
|
||
0.117 USD - 0.2268 USD | 58 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.563 in
14.3 mm
|
||
CBSB-6-01A-RT | 0.1059 USD - 0.2052 USD | 1047 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
|
0.4698 USD - 0.9111 USD | 400 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
||
0.1701 USD - 0.3299 USD | 1035 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.874 in
22.2 mm
|
||
0.1976 USD - 0.2189 USD | 1930 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue