Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Base Width | Panel Thickness | Hole A Fix Type | Base Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.155 USD - 0.3005 USD | 826 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.189 in
4.8 mm
|
||
| 0.1643 USD - 0.3186 USD | 1030 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.563 in
14.3 mm
|
||
| 0.1156 USD - 0.224 USD | 85 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.311 in
7.9 mm
|
||
| 0.1116 USD - 0.2161 USD | 63 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
||
| 0.1251 USD - 0.1386 USD | 10610 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.236 in
6.0 mm
|
||
| 0.1657 USD - 0.3213 USD | 25 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.752 in
19.1 mm
|
||
| 0.3162 USD - 0.6128 USD | 120 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.626 in
15.9 mm
|
||
| 0.3561 USD - 0.6905 USD | 14126 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.5 in
12.7 mm
|
||
| 0.1699 USD - 0.3296 USD | 1030 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
1 in
25.4 mm
|
||
| 0.2061 USD - 0.3997 USD | 1000 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.437 in
11.1 mm
|
||
| 0.0691 USD - 0.0765 USD | 17060 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.551 in
14.0 mm
|
||
| 0.1659 USD - 0.3217 USD | 19 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
1.126 in
28.6 mm
|
||
| 0.1614 USD - 0.1789 USD | 1941 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.315 in
8.0 mm
|
||
| 0.1312 USD - 0.2545 USD | 20 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.626 in
15.9 mm
|
||
| CBSB-6-01A-RT | 0.1101 USD - 0.2134 USD | 1047 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
|
| 0.1598 USD - 0.3099 USD | 40 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.563 in
14.3 mm
|
||
| 0.4886 USD - 0.9475 USD | 400 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
||
| 0.2084 USD - 0.2309 USD | 23240 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.472 in
12.0 mm
|
||
| 0.1769 USD - 0.3431 USD | 1035 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.874 in
22.2 mm
|
||
| 0.1597 USD - 0.3096 USD | 1017 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.252 in
6.4 mm