Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. They come with three options for PCB mounting: Snap locking, non-locking and flat rest.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Base Width | Panel Thickness | Hole A Fix Type | Base Length | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
0.1537 USD - 0.298 USD | 40 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.563 in
14.3 mm
|
||
0.4698 USD - 0.9111 USD | 400 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
||
0.2283 USD - 0.4426 USD | 80 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.5 in
12.7 mm
|
||
PSB-16M-01A2-RT | 0.2017 USD - 0.2235 USD | 4038 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.63 in
16.0 mm
|
|
0.1595 USD - 0.3093 USD | 19 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
1.126 in
28.6 mm
|
||
0.1262 USD - 0.2447 USD | 20 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.626 in
15.9 mm
|
||
0.1742 USD - 0.3378 USD | Request the lead time here |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.563 in
14.3 mm
|
||
0.2004 USD - 0.222 USD | 22219 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.472 in
12.0 mm
|
||
0.1701 USD - 0.3299 USD | 1035 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.874 in
22.2 mm
|
||
0.1536 USD - 0.2977 USD | 1017 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.252 in
6.4 mm
|
||
0.2514 USD - 0.4874 USD | 1130 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
||
0.0968 USD - 0.1877 USD | 1050 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.189 in
4.8 mm
|
||
0.1016 USD - 0.197 USD | 1080 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.311 in
7.9 mm
|
||
0.149 USD - 0.2889 USD | 826 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.189 in
4.8 mm
|
||
0.158 USD - 0.3063 USD | 1030 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.563 in
14.3 mm
|
||
0.1112 USD - 0.2154 USD | 85 In stock |
0.126 in
3.2 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.311 in
7.9 mm
|
||
0.1073 USD - 0.2078 USD | 63 In stock |
0.1 in
2.54 mm
|
0.5 in
12.7 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
||
0.1203 USD - 0.1333 USD | 52210 In stock |
0.28 in
7.1 mm
|
0.701 in
17.8 mm
|
|
|
|
0.236 in
6.0 mm
|
||
0.1612 USD - 0.3125 USD | Request the lead time here |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.874 in
22.2 mm
|
||
CBSB-6-01A-RT | 0.1059 USD - 0.2052 USD | 1047 In stock |
0.157 in
4.0 mm
|
0.701 in
17.8 mm
|
|
Snap Lock
|
|
0.374 in
9.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue