Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Shoulder Washers, sometimes known as a Plastic Bush or Step Washer, are commonly used as a bushing to insulate fasteners or shafts within electronic equipment. For this reason, shoulder washers are made from non-conductive materials like Nylon. It is advised to avoid using shoulder bushings in humid environments.
Our extensive plastic shoulder washers range, includes Nylon Shoulder Washer Bushings made from Nylon 6/6 and manufactured to UL94 V2 flame resistance. The nylon sleeve washer range includes.
Screw Insulators (including Metric and Mini options). These are strong and have corrosion resistance - they also provide electrical insulation.
Nylon Shoulder Washers are resistant to many chemicals, as well as being corrosion resistant. They insulate and reduce vibration, and tend to act as a spacer or guide. We also have standard shouldered washer options designed to protect the head of metal screws from electrical contact.
Metric Locking and Sealing Washers are designed to created interference on both the outside diameter of a hex nut, and on the inside diameter of the screw.Flanged Bushings are suitable for light-load bearings or bushing. They will not rust, corrode or deteriorate - making them highly economical. They act as an electrical insulator by preventing metal-to-metal contact. Low-friction coefficient and can be used as a locator, sleeve, liner or glide.
Our plastic shoulder washer offer also includes a High Temperature Screw Insulator made from UL94 V0 glass-filled Polyphenylene Sulfide (PPS), and black in appearance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| MNI-HT-10-6 | 0.2095 USD - 0.2321 USD | 209060 In stock |
0.063 in
1.6 mm
|
|
|
0.201 in
5.1 mm
|
|
|
|
| 0.0575 USD - 0.0638 USD | 40 In stock |
0.063 in
1.6 mm
|
|
|
0.319 in
8.1 mm
|
|
|
||
| MNI-6-4 | 0.0586 USD - 0.0649 USD | 206080 In stock |
0.047 in
1.2 mm
|
|
|
0.142 in
3.6 mm
|
|
|
|
| 0.1827 USD - 0.2025 USD | 210 In stock |
0.236 in
6.0 mm
|
|
|
0.256 in
6.5 mm
|
|
|
||
| 0.4788 USD - 0.5305 USD | 10519 In stock |
0.098 in
2.5 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| 0.111 USD - 0.1228 USD | 84500 In stock |
0.024 in
0.6 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| 0.0277 USD - 0.0307 USD | 10 In stock |
0.079 in
2.0 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| 0.059 USD - 0.0652 USD | 92600 In stock |
0.098 in
2.5 mm
|
|
|
0.118 in
3.0 mm
|
|
|
||
| 0.0791 USD - 0.0878 USD | 4173 In stock |
0.591 in
15.0 mm
|
|
|
0.201 in
5.1 mm
|
|
|
||
| 0.0956 USD - 0.106 USD | 15537 In stock |
0.039 in
1.0 mm
|
|
|
0.492 in
12.5 mm
|
|
|
||
| 0.0454 USD - 0.0504 USD | 386855 In stock |
0.079 in
2.0 mm
|
|
|
0.48 in
12.2 mm
|
|
|
||
| 0.5786 USD - 0.641 USD | 17771 In stock |
1.28 in
32.5 mm
|
|
|
0.492 in
12.5 mm
|
|
|
||
| 0.017 USD - 0.0186 USD | 711557 In stock |
0.079 in
2.0 mm
|
|
|
0.165 in
4.2 mm
|
|
|
||
| 0.0512 USD - 0.0568 USD | 3260 In stock |
0.063 in
1.6 mm
|
|
|
0.201 in
5.1 mm
|
|
|
||
| 0.0217 USD - 0.0241 USD | 269 In stock |
0.039 in
1.0 mm
|
|
|
0.24 in
6.1 mm
|
|
|
||
| 0.1594 USD - 0.1768 USD | 55510 In stock |
0.051 in
1.3 mm
|
|
|
0.256 in
6.5 mm
|
|
|
||
| 0.1256 USD - 0.1393 USD | 87845 In stock |
0.039 in
1.0 mm
|
|
|
0.122 in
3.1 mm
|
|
|
||
| 0.1003 USD - 0.1111 USD | 218029 In stock |
0.098 in
2.5 mm
|
|
|
0.402 in
10.2 mm
|
|
|
||
| 0.058 USD - 0.0643 USD | 32782 In stock |
0.047 in
1.2 mm
|
|
|
0.114 in
2.9 mm
|
|
|
||
| 0.0496 USD - 0.0549 USD | 3035 In stock |
0.047 in
1.2 mm
|
|
|
0.142 in
3.6 mm