Menu Search

Snap-Fit Blanking Plugs

In stock

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Overall Height View
12547 0.2426 USD - 0.2688 USD 1263 In stock
49.5 mm
Natural
9.8 mm
0.1782 USD - 0.1975 USD 3280 In stock
36.5 mm
Natural
9.8 mm
0.0623 USD - 0.069 USD 45 In stock
39.5 mm
Natural
9.8 mm
0.227 USD - 0.2515 USD 2985 In stock
61.5 mm
Natural
9.8 mm
0.0991 USD - 0.1098 USD 13559 In stock
24.0 mm
Natural
9.8 mm
0.0577 USD - 0.0639 USD 2053 In stock
31.5 mm
Natural
9.8 mm
Snap-Fit Blanking Plugs - Compatible Hole Diameter 38.0 mm | 1.496 in ; Overall Diameter 49.5 mm | 1.949 in ; Snap Fit ; LDPE ; Natural

12547

Price Range
0.2688 USD - 0.2426 USD

Stock Levels
1263 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
  • Hole Type
    Round Hole
Snap-Fit Blanking Plugs - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 36.5 mm | 1.437 in ; Snap Fit ; LDPE ; Natural

12545

Price Range
0.1975 USD - 0.1782 USD

Stock Levels
3280 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
  • Hole Type
    Round Hole
Snap-Fit Blanking Plugs - Compatible Hole Diameter 28.0 mm | 1.102 in ; Overall Diameter 39.5 mm | 1.555 in ; Snap Fit ; LDPE ; Natural

12546

Price Range
0.069 USD - 0.0623 USD

Stock Levels
45 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
  • Hole Type
    Round Hole
Snap-Fit Blanking Plugs - Compatible Hole Diameter 50.0 mm | 1.969 in ; Overall Diameter 61.5 mm | 2.421 in ; Snap Fit ; LDPE ; Natural

12548

Price Range
0.2515 USD - 0.227 USD

Stock Levels
2985 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
  • Hole Type
    Round Hole
Snap-Fit Blanking Plugs - Compatible Hole Diameter 12.5 mm | 0.492 in ; Overall Diameter 24.0 mm | 0.945 in ; Snap Fit ; LDPE ; Natural

12540

Price Range
0.1098 USD - 0.0991 USD

Stock Levels
13559 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
  • Hole Type
    Round Hole
Snap-Fit Blanking Plugs - Compatible Hole Diameter 20.0 mm | 0.787 in ; Overall Diameter 31.5 mm | 1.24 in ; Snap Fit ; LDPE ; Natural

12543

Price Range
0.0639 USD - 0.0577 USD

Stock Levels
2053 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
  • Hole Type
    Round Hole