Menu Search

Socket Head Cap Screws - Plastic Standard Head

In stock

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Compatible Hex Key Size Thread Length Drive Type View
1.7472 USD - 1.936 USD 35 In stock
M3
Light Brown
PEEK
10.0 mm
Torx Drive
4.163 USD - 4.6126 USD 135 In stock
M5
Light Brown
PEEK
10.0 mm
Torx Drive
5.0756 USD - 5.6239 USD 15 In stock
M4
Light Brown
PEEK
25.0 mm
Torx Drive
8.7262 USD - 9.669 USD 5 In stock
M6
Light Brown
PEEK
12.0 mm
Torx Drive
15.5298 USD - 17.2073 USD 15 In stock
M6
Light Brown
PEEK
40.0 mm
Torx Drive
6.4032 USD - 7.0949 USD 285 In stock
M5
Light Brown
PEEK
20.0 mm
Torx Drive
2.9089 USD - 3.223 USD 10 In stock
M4
Light Brown
PEEK
12.0 mm
Torx Drive
2.5769 USD - 2.8553 USD 10 In stock
M4
Light Brown
PEEK
10.0 mm
Torx Drive
13.2895 USD - 14.7253 USD 125 In stock
M6
Light Brown
PEEK
25.0 mm
Torx Drive
7.3158 USD - 8.1061 USD 5 In stock
M5
Light Brown
PEEK
25.0 mm
Torx Drive
10.0537 USD - 11.1399 USD 5 In stock
M6
Light Brown
PEEK
20.0 mm
Torx Drive
4.163 USD - 4.6126 USD 5 In stock
M5
Light Brown
PEEK
8.0 mm
Torx Drive
8.7262 USD - 9.669 USD 5 In stock
M6
Light Brown
PEEK
16.0 mm
Torx Drive
2.7429 USD - 3.0392 USD 10 In stock
M3
Light Brown
PEEK
16.0 mm
Torx Drive
5.0756 USD - 5.6239 USD 135 In stock
M5
Light Brown
PEEK
12.0 mm
Torx Drive
16.6913 USD - 18.4945 USD 5 In stock
M6
Light Brown
PEEK
30.0 mm
Torx Drive
1.8302 USD - 2.0279 USD 10 In stock
M3
Light Brown
PEEK
12.0 mm
Torx Drive
3.2406 USD - 3.5907 USD Request the lead time here
M4
Light Brown
PEEK
12.0 mm
Torx Drive
1.6643 USD - 1.8441 USD 10 In stock
M3
Light Brown
PEEK
6.0 mm
Torx Drive
2.411 USD - 2.6714 USD 10 In stock
M4
Light Brown
PEEK
6.0 mm
Torx Drive
  • of 4
Screw - Low Round Head; Torx Drive; M3; 10.0 mm; PEEK

1440343

Price Range
1.936 USD - 1.7472 USD

Stock Levels
35 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    10.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 10.0 mm; PEEK

1440355

Price Range
4.6126 USD - 4.163 USD

Stock Levels
135 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    10.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M4; 25.0 mm; PEEK

1440353

Price Range
5.6239 USD - 5.0756 USD

Stock Levels
15 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    25.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 12.0 mm; PEEK

1440362

Price Range
9.669 USD - 8.7262 USD

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 40.0 mm; PEEK

1440367

Price Range
17.2073 USD - 15.5298 USD

Stock Levels
15 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    40.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 20.0 mm; PEEK

1440358

Price Range
7.0949 USD - 6.4032 USD

Stock Levels
285 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    20.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M4; 12.0 mm; PEEK

1440350

Price Range
3.223 USD - 2.9089 USD

Stock Levels
10 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M4; 10.0 mm; PEEK

1440349

Price Range
2.8553 USD - 2.5769 USD

Stock Levels
10 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    10.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 25.0 mm; PEEK

1440365

Price Range
14.7253 USD - 13.2895 USD

Stock Levels
125 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    25.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 25.0 mm; PEEK

1440359

Price Range
8.1061 USD - 7.3158 USD

Stock Levels
5 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    25.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 20.0 mm; PEEK

1440364

Price Range
11.1399 USD - 10.0537 USD

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    20.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 8.0 mm; PEEK

1440354

Price Range
4.6126 USD - 4.163 USD

Stock Levels
5 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    8.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M6; 16.0 mm; PEEK

1440363

Price Range
9.669 USD - 8.7262 USD

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    4.4 mm
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M3; 16.0 mm; PEEK

1440345

Price Range
3.0392 USD - 2.7429 USD

Stock Levels
10 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    16.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M5; 12.0 mm; PEEK

1440356

Price Range
5.6239 USD - 5.0756 USD

Stock Levels
135 In stock
Attributes
  • Head Diameter
    8.5 mm
  • Head Height
    3.65 mm
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Head Type
    Low Round Head
Screw - Special Low Round Head; Torx Drive; M6; 30.0 mm; PEEK

1440394

Price Range
18.4945 USD - 16.6913 USD

Stock Levels
5 In stock
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M6
  • Thread Length
    30.0 mm
  • Head Type
    Special Low Round Head
Screw - Low Round Head; Torx Drive; M3; 12.0 mm; PEEK

1440344

Price Range
2.0279 USD - 1.8302 USD

Stock Levels
10 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    12.0 mm
  • Head Type
    Low Round Head
Screw - ; Torx Drive; M4; 12.0 mm; PEEK

1440377

Price Range
3.5907 USD - 3.2406 USD

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M4
  • Thread Length
    12.0 mm
  • Drive Type
    Torx Drive
Screw - Low Round Head; Torx Drive; M3; 6.0 mm; PEEK

1440341

Price Range
1.8441 USD - 1.6643 USD

Stock Levels
10 In stock
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Thread Length
    6.0 mm
  • Head Type
    Low Round Head
Screw - Low Round Head; Torx Drive; M4; 6.0 mm; PEEK

1440347

Price Range
2.6714 USD - 2.411 USD

Stock Levels
10 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Thread Length
    6.0 mm
  • Head Type
    Low Round Head