Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
61 results
Product SKUs information
Item Code Price range Availability Head Width Material Finish Head Length Compatible Thread Sizes (All) View
1.2674 USD - 1.4044 USD 530 In stock
30.0 mm
Nylon
Textured
30.0 mm
1.1012 USD - 1.2201 USD 37 In stock
30.0 mm
Nylon
Textured
30.0 mm
2.0728 USD - 2.2967 USD 1730 In stock
40.0 mm
Nylon
Textured
40.0 mm
2.9414 USD - 3.2592 USD 22409 In stock
Cast Aluminium Alloy
0.5555 USD - 0.6155 USD 13610 In stock
HDPE
0.4312 USD - 0.4778 USD 57529 In stock
HDPE
0.4559 USD - 0.5052 USD 521 In stock
HDPE
0.4061 USD - 0.45 USD 21030 In stock
HDPE
1.1636 USD - 1.2893 USD 777 In stock
30.0 mm
Nylon
Textured
30.0 mm
0.2156 USD - 0.2389 USD 588233 In stock
HDPE
0.7126 USD - 0.7896 USD 53636 In stock
Steel
0.9402 USD - 1.0418 USD 30 In stock
25.0 mm
Nylon
Textured
25.0 mm
0.9402 USD - 1.0418 USD 17822 In stock
25.0 mm
Nylon
Textured
25.0 mm
0.2736 USD - 0.3032 USD 39208 In stock
HDPE
0.3979 USD - 0.4409 USD 40110 In stock
HDPE
0.7754 USD - 0.8591 USD 109093 In stock
Steel
0.8976 USD - 0.9946 USD 30618 In stock
Steel
1.2674 USD - 1.4044 USD Request the lead time here
30.0 mm
Nylon
Textured
30.0 mm
498637 0.2488 USD - 0.2756 USD 5036 In stock
HDPE
1.1636 USD - 1.2893 USD 30 In stock
30.0 mm
Nylon
Textured
30.0 mm
  • of 4
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499251

Price Range
1.4044 USD - 1.2674 USD

Stock Levels
530 In stock
Attributes
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    Textured
  • Metal Prongs
    N
  • Fitting Style
    Push Fit
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499231

Price Range
1.2201 USD - 1.1012 USD

Stock Levels
37 In stock
Attributes
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    Textured
  • Metal Prongs
    N
  • Fitting Style
    Push Fit
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499246

Price Range
2.2967 USD - 2.0728 USD

Stock Levels
1730 In stock
Attributes
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    Textured
  • Metal Prongs
    N
  • Fitting Style
    Push Fit
Square Glide - ; Material - Cast Aluminium Alloy

PZAS250-15M10

Price Range
3.2592 USD - 2.9414 USD

Stock Levels
22409 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    1.5 mm
Square Glide - ; Material - HDPE

498646

Price Range
0.6155 USD - 0.5555 USD

Stock Levels
13610 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    2.0 mm
Square Glide - ; Material - HDPE

498590

Price Range
0.4778 USD - 0.4312 USD

Stock Levels
57529 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Square Glide - ; Material - HDPE

498591

Price Range
0.5052 USD - 0.4559 USD

Stock Levels
521 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Square Glide - ; Material - HDPE

498644

Price Range
0.45 USD - 0.4061 USD

Stock Levels
21030 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Maximum Compatible Wall Thickness
    2.0 mm
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499232

Price Range
1.2893 USD - 1.1636 USD

Stock Levels
777 In stock
Attributes
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    Textured
  • Metal Prongs
    N
  • Fitting Style
    Push Fit
Square Glide - ; Material - HDPE

498584

Price Range
0.2389 USD - 0.2156 USD

Stock Levels
588233 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M6
  • Head Height
    5.0 mm
  • Insert Height
    20.0 mm
Spring Insert Glide - ; ; Steel

499466

Price Range
0.7896 USD - 0.7126 USD

Stock Levels
53636 In stock
Attributes
  • Full Material
    Steel
  • Colour
    Natural
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499238

Price Range
1.0418 USD - 0.9402 USD

Stock Levels
30 In stock
Attributes
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    Textured
  • Metal Prongs
    N
  • Fitting Style
    Push Fit
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499247

Price Range
1.0418 USD - 0.9402 USD

Stock Levels
17822 In stock
Attributes
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    Textured
  • Metal Prongs
    N
  • Fitting Style
    Push Fit
Square Glide - ; Material - HDPE

498640

Price Range
0.3032 USD - 0.2736 USD

Stock Levels
39208 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Maximum Compatible Wall Thickness
    2.0 mm
Square Glide - ; Material - HDPE

498645

Price Range
0.4409 USD - 0.3979 USD

Stock Levels
40110 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    2.0 mm
Spring Insert Glide - ; ; Steel

499465

Price Range
0.8591 USD - 0.7754 USD

Stock Levels
109093 In stock
Attributes
  • Full Material
    Steel
  • Colour
    Natural
  • Metal Prongs
    Y
  • Thread Size
    M6
  • Compatible Tube Gauge
    1
Spring Insert Glide - ; ; Steel

499473

Price Range
0.9946 USD - 0.8976 USD

Stock Levels
30618 In stock
Attributes
  • Full Material
    Steel
  • Colour
    Natural
  • Metal Prongs
    Y
  • Thread Size
    M10
  • Compatible Tube Gauge
    1.5
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499241

Price Range
1.4044 USD - 1.2674 USD

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    Textured
  • Metal Prongs
    N
  • Fitting Style
    Push Fit
Square Glide - ; Material - HDPE

498637

Price Range
0.2756 USD - 0.2488 USD

Stock Levels
5036 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Thread Size
    M8
  • Maximum Compatible Wall Thickness
    2.0 mm
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499233

Price Range
1.2893 USD - 1.1636 USD

Stock Levels
30 In stock
Attributes
  • Full Material
    Nylon
  • Colour
    Black
  • Finish
    Textured
  • Metal Prongs
    N
  • Fitting Style
    Push Fit