Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.
Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Material | Finish | Head Length | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| 0.2074 USD - 0.2297 USD | 26428 In stock |
|
HDPE
|
|
|
|
||
| 1.1636 USD - 1.2893 USD | 30 In stock |
1.181 in
30.0 mm
|
Nylon
|
Textured
|
1.181 in
30.0 mm
|
|
||
| 0.2321 USD - 0.2572 USD | 328621 In stock |
|
HDPE
|
|
|
|
||
| 1.2674 USD - 1.4044 USD | Request the lead time here |
1.181 in
30.0 mm
|
Nylon
|
Textured
|
1.181 in
30.0 mm
|
|
||
| 1.0501 USD - 1.1636 USD | 22 In stock |
0.984 in
25.0 mm
|
Nylon
|
Textured
|
0.984 in
25.0 mm
|
|
||
| 0.2903 USD - 0.3216 USD | 10030 In stock |
|
HDPE
|
|
|
|
||
| 0.6714 USD - 0.7439 USD | 184609 In stock |
|
HDPE
|
|
|
|
||
| 2.6303 USD - 2.9144 USD | 23208 In stock |
|
Cast Aluminium Alloy
|
|
|
|
||
| 0.2488 USD - 0.2756 USD | 48519 In stock |
|
HDPE
|
|
|
|
||
| 0.9533 USD - 1.0562 USD | 67228 In stock |
|
HDPE
|
|
|
|
||
| 0.2156 USD - 0.2389 USD | 588233 In stock |
|
HDPE
|
|
|
|
||
| 0.7126 USD - 0.7896 USD | 53636 In stock |
|
Steel
|
|
|
|
||
| 0.315 USD - 0.349 USD | 820 In stock |
|
HDPE
|
|
|
|
||
| 0.8976 USD - 0.9946 USD | 30618 In stock |
|
Steel
|
|
|
|
||
| 0.5637 USD - 0.6246 USD | 10260 In stock |
|
HDPE
|
|
|
|
||
| 0.9402 USD - 1.0418 USD | 17822 In stock |
0.984 in
25.0 mm
|
Nylon
|
Textured
|
0.984 in
25.0 mm
|
|
||
| 1.4746 USD - 1.6339 USD | 20 In stock |
1.181 in
30.0 mm
|
Nylon
|
Textured
|
1.181 in
30.0 mm
|
|
||
| 0.3979 USD - 0.4409 USD | 40110 In stock |
|
HDPE
|
|
|
|
||
| 1.2886 USD - 1.4277 USD | 109 In stock |
1.181 in
30.0 mm
|
Nylon
|
Textured
|
1.181 in
30.0 mm
|
|
||
| 1.1012 USD - 1.2201 USD | 20 In stock |
1.181 in
30.0 mm
|
Nylon
|
Textured
|
1.181 in
30.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue