Menu Search

Square Tube Connectors

In stock

These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.

It can be used for a variety of industries, including construction and manufacturing.

Square Tubes are available with various options for joining square tubes. There are 7 types available. Type 1 has 2 levels and 4 directions. Type 2 has 1 level, 2 directions. Type 3 has 2 levels, 4 directions and a top thread. Type 4 has 2 levels, 4 directions and a bottom thread and type 5 has 2 levels, 4 directions and 2 threads. Type 6 has 2 levels, 5 directions and a bottom thread, and type 7, one level and 2 directions.

  • Material: Nylon, PA
  • Colour: Black, Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Fitting Style Colour Insert Height Head Diameter View
1.3324 USD - 1.4763 USD 720 In stock
Threaded;Push Fit
Natural
1.1926 USD - 1.3214 USD 20 In stock
Threaded;Push Fit
Natural
550332 1.3319 USD - 1.4758 USD 318 In stock
Threaded;Push Fit
Natural
1.0249 USD - 1.1356 USD 20 In stock
Threaded;Push Fit
Natural
1.3313 USD - 1.4751 USD 20 In stock
Threaded;Push Fit
Natural
0.9511 USD - 1.0538 USD 20 In stock
Threaded;Push Fit
Natural
1.1804 USD - 1.3079 USD 20 In stock
Threaded;Push Fit
Natural
0.6055 USD - 0.6709 USD 36 In stock
Threaded;Push Fit
Natural
550321 0.7595 USD - 0.8416 USD 22180 In stock
Threaded;Push Fit
Natural
6.7865 USD - 7.5197 USD 747 In stock
Push Fit
Natural
  • of 2
Square Tube Connectors - ; 1.5; PA ; Natural

550305

Price Range
1.4763 USD - 1.3324 USD

Stock Levels
720 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 2; PA ; Natural

550328

Price Range
1.3214 USD - 1.1926 USD

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550332

Price Range
1.4758 USD - 1.3319 USD

Stock Levels
318 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550324

Price Range
1.1356 USD - 1.0249 USD

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 2; PA ; Natural

550336

Price Range
1.4751 USD - 1.3313 USD

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Male (with Bolt)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550309

Price Range
1.0538 USD - 0.9511 USD

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550308

Price Range
1.3079 USD - 1.1804 USD

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.5; PA ; Natural

550307

Price Range
0.6709 USD - 0.6055 USD

Stock Levels
36 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - ; 1.2; PA ; Natural

550321

Price Range
0.8416 USD - 0.7595 USD

Stock Levels
22180 In stock
Attributes
  • Full Material
    Polyamide
  • Finish
    No Finish
  • Colour
    Natural
  • Type
    Female (with Nut)
  • Head Shape
    Round
Square Tube Connectors - 25.0 mm; 1.5; Nylon ; Natural

CIT-250-15-3WF

Price Range
7.5197 USD - 6.7865 USD

Stock Levels
747 In stock
Attributes
  • Full Material
    Nylon;Steel
  • Finish
    Black
  • Colour
    Natural
  • Type
    3
  • Head Shape
    Round