We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Material | Hole Diameter | Inside Diameter | Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| 0.1136 USD - 0.1257 USD | Request the lead time here |
|
PVC
|
|
|
|
|
||
| 0.0332 USD - 0.0367 USD | 394068 In stock |
|
PVC
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
|
||
| 10628 | 0.0406 USD - 0.0449 USD | 67860 In stock |
|
PVC
|
0.689 in
17.5 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
|
|
| 0.042 USD - 0.0466 USD | 38 In stock |
|
PVC
|
0.402 in
10.2 mm
|
0.276 in
7.0 mm
|
0.047 in
1.2 mm
|
|
||
| 0.0282 USD - 0.0312 USD | 1681500 In stock |
|
PVC
|
0.252 in
6.4 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0721 USD - 0.0799 USD | 14515 In stock |
|
PVC
|
0.559 in
14.2 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
|
||
| 0.1419 USD - 0.1571 USD | 4823 In stock |
|
PVC
|
0.992 in
25.2 mm
|
0.728 in
18.5 mm
|
0.047 in
1.2 mm
|
|
||
| 0.1553 USD - 0.172 USD | 189125 In stock |
|
PVC
|
1.457 in
37.0 mm
|
1.228 in
31.2 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0333 USD - 0.0369 USD | 10039 In stock |
|
PVC
|
0.492 in
12.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0465 USD - 0.0515 USD | 262070 In stock |
|
PVC
|
0.236 in
6.0 mm
|
0.126 in
3.2 mm
|
0.047 in
1.2 mm
|
|
||
| 0.0294 USD - 0.0327 USD | 21437 In stock |
|
PVC
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
||
| 10419 | 0.0988 USD - 0.1095 USD | 85669 In stock |
|
PVC
|
0.992 in
25.2 mm
|
0.866 in
22.0 mm
|
0.063 in
1.6 mm
|
|
|
| 0.1066 USD - 0.1181 USD | 177858 In stock |
|
PVC
|
0.531 in
13.5 mm
|
0.378 in
9.6 mm
|
0.126 in
3.2 mm
|
|
||
| 0.1958 USD - 0.2169 USD | 140063 In stock |
|
PVC
|
1.969 in
50.0 mm
|
1.772 in
45.0 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0554 USD - 0.0615 USD | 17921 In stock |
|
PVC
|
0.378 in
9.6 mm
|
0.157 in
4.0 mm
|
0.126 in
3.2 mm
|
|
||
| 10293 | 0.0736 USD - 0.0816 USD | 262536 In stock |
|
PVC
|
0.748 in
19.0 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
|
| 0.0443 USD - 0.0491 USD | 8555 In stock |
|
PVC
|
0.311 in
7.9 mm
|
0.22 in
5.6 mm
|
0.047 in
1.2 mm
|
|
||
| 10428 | 0.0233 USD - 0.0258 USD | 129169 In stock |
|
PVC
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
|
|
| 0.0258 USD - 0.0286 USD | 16987 In stock |
|
PVC
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| 0.0294 USD - 0.0327 USD | 154528 In stock |
|
PVC
|
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue