Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.1401 USD - 0.1553 USD | 4135 In stock |
Y
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
||
| 10.1216 USD - 11.215 USD | 8455 In stock |
N
|
Yellow
|
LDPE
|
2.382 in
60.5 mm
|
16 in
406.4 mm
|
||
| 0.8641 USD - 0.9575 USD | 38983 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
6 in
152.4 mm
|
||
| 10286 | 0.0309 USD - 0.0342 USD | 589762 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.839 in
21.3 mm
|
|
| 0.4895 USD - 0.5425 USD | 48263 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
4 in
101.6 mm
|
||
| 132.7367 USD - 147.0767 USD | 39 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
44.008 in
1117.8 mm
|
||
| 199489 | 0.7703 USD - 1.4938 USD | 5644 In stock |
Y
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5.5 in
139.7 mm
|
|
| 24.7378 USD - 27.4102 USD | 16 In stock |
Y
|
Yellow
|
LDPE
|
2.559 in
65.0 mm
|
20 in
508.0 mm
|
||
| 102.3135 USD - 113.3669 USD | Request the lead time here |
N
|
Yellow
|
LDPE
|
7.087 in
180.0 mm
|
40 in
1016.0 mm
|
||
| 317.2886 USD - 351.5665 USD | 140 In stock |
N
|
Yellow
|
LDPE
|
9.055 in
230.0 mm
|
64 in
1625.6 mm
|
||
| 0.0571 USD - 0.0632 USD | 262088 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
1.327 in
33.7 mm
|
||
| 0.0483 USD - 0.0535 USD | 267785 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1.059 in
26.9 mm
|
||
| 2.0432 USD - 2.2639 USD | 60116 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
8.626 in
219.1 mm
|
||
| 199486 | 0.6196 USD - 0.6866 USD | 40629 In stock |
N
|
Yellow
|
LDPE
|
1.575 in
40.0 mm
|
5 in
127.0 mm
|
|
| 58.8018 USD - 65.1543 USD | 464 In stock |
N
|
Yellow
|
LDPE
|
3.937 in
100.0 mm
|
26 in
660.4 mm
|
||
| 121.0684 USD - 134.1478 USD | 112 In stock |
N
|
Yellow
|
LDPE
|
7.283 in
185.0 mm
|
42 in
1066.8 mm
|
||
| 0.953 USD - 1.0559 USD | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
5.394 in
137.0 mm
|
||
| 0.7141 USD - 0.7516 USD | 2250 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.358 in
34.5 mm
|
3.622 in
92.0 mm
|
||
| 0.0739 USD - 0.0778 USD | 572000 In stock |
N
|
Grey
|
LDPE - PIR
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| 0.838 USD - 0.838 USD | Request the lead time here |
N
|
Red
|
LDPE
|
1.535 in
39.0 mm
|
3.799 in
96.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue