Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.
These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.
The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| 0.5076 USD - 0.5342 USD | 1050 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.22 in
31.0 mm
|
2.953 in
75.0 mm
|
||
| 0.3424 USD - 0.3604 USD | 3330 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.142 in
29.0 mm
|
2.5 in
63.5 mm
|
||
| 0.8744 USD - 0.969 USD | Request the lead time here |
N
|
Yellow
|
LDPE - PIR
|
1.378 in
35.0 mm
|
4.921 in
125.0 mm
|
||
| 0.4663 USD - 0.4663 USD | 3819 In stock |
N
|
Black
|
LDPE
|
1.496 in
38.0 mm
|
2.953 in
75.0 mm
|
||
| 0.0361 USD - 0.038 USD | 135000 In stock |
N
|
Black
|
LDPE - PIR
|
0.591 in
15.0 mm
|
0.5 in
12.7 mm
|
||
| 0.838 USD - 0.838 USD | Request the lead time here |
N
|
Red
|
LDPE
|
1.535 in
39.0 mm
|
3.799 in
96.5 mm
|
||
| 0.2185 USD - 0.2299 USD | 101600 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.051 in
26.7 mm
|
1.575 in
40.0 mm
|
||
| 0.425 USD - 0.4473 USD | 43200 In stock |
N
|
Grey
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
| 0.8793 USD - 0.8793 USD | 2530 In stock |
N
|
Red
|
LDPE
|
1.575 in
40.0 mm
|
3.949 in
100.3 mm
|
||
| 0.9137 USD - 1.0124 USD | 11400 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.343 in
34.1 mm
|
4.921 in
125.0 mm
|
||
| 0.3837 USD - 0.3837 USD | 85410 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.299 in
33.0 mm
|
2.5 in
63.5 mm
|
||
| 0.2391 USD - 0.2517 USD | 25800 In stock |
N
|
Red
|
LDPE - PIR
|
1.063 in
27.0 mm
|
1.634 in
41.5 mm
|
||
| 0.1761 USD - 0.1853 USD | 43120 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.055 in
26.8 mm
|
1.26 in
32.0 mm
|
||
| 0.6728 USD - 0.6728 USD | 3180 In stock |
N
|
Black
|
LDPE
|
1.102 in
28.0 mm
|
3.169 in
80.5 mm
|
||
| 0.1978 USD - 0.2082 USD | 11250 In stock |
N
|
Yellow
|
LDPE - PIR
|
0.984 in
25.0 mm
|
1.547 in
39.3 mm
|
||
| 0.2804 USD - 0.2804 USD | 1785 In stock |
N
|
Black
|
LDPE - PIR
|
1.417 in
36.0 mm
|
2.154 in
54.7 mm
|
||
| 0.3851 USD - 0.4053 USD | 176000 In stock |
N
|
Grey
|
LDPE - PIR
|
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
||
| 0.6315 USD - 0.6315 USD | 299 In stock |
N
|
Black
|
LDPE - PIR
|
1.102 in
28.0 mm
|
3.126 in
79.4 mm
|
||
| 0.7554 USD - 0.7951 USD | 1600 In stock |
N
|
Yellow
|
LDPE - PIR
|
1.26 in
32.0 mm
|
3.638 in
92.4 mm
|
||
| 0.5902 USD - 0.5902 USD | 1358 In stock |
N
|
Black
|
LDPE - PIR
|
1.26 in
32.0 mm
|
3.071 in
78.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue