Menu Search

Straight Sleeve Bearings

In stock

These all-round Straight Sleeve Bearings are made of Polyamide, PTFE and Carbon Fibre, or Polyamide PFTE and Glass Fibre blends that withstand high pressure loads and can provide maintenance-free operation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
82 results
Product SKUs information
Item Code Price range Availability Shaft Diameter Flange Outside Diameter Flanged Overall Length Shaft Hole Diameter Shaft Length View
0.0435 USD - 0.0481 USD 118 In stock
10.0 mm
0.8404 USD - 0.931 USD 42 In stock
28.0 mm
No
20.0 mm
25.0 mm
0.1018 USD - 0.1126 USD 10292 In stock
14.0 mm
1.6344 USD - 1.8109 USD 469 In stock
39.0 mm
No
30.0 mm
35.0 mm
0.0715 USD - 0.0792 USD 48 In stock
10.0 mm
0.1047 USD - 0.1161 USD 20 In stock
15.0 mm
0.5404 USD - 0.5987 USD 279 In stock
18.0 mm
No
12.0 mm
16.0 mm
0.295 USD - 0.3269 USD 236 In stock
10.0 mm
No
7.5 mm
8.0 mm
0.4816 USD - 0.5336 USD 180 In stock
14.0 mm
No
9.0 mm
12.0 mm
2.3597 USD - 2.6146 USD 28 In stock
50.0 mm
No
30.0 mm
45.0 mm
0.342 USD - 0.3788 USD 40 In stock
2 mm
0.036 USD - 0.0398 USD 410 In stock
10.0 mm
1.4207 USD - 1.5741 USD 110 In stock
34.0 mm
No
25.0 mm
30.0 mm
0.1003 USD - 0.1112 USD 19368 In stock
15.0 mm
0.1256 USD - 0.1392 USD 2252 In stock
15.0 mm
0.3255 USD - 0.3607 USD 22 In stock
12.0 mm
No
9.0 mm
10.0 mm
0.5284 USD - 0.5854 USD 1148 In stock
3.6 mm
0.3311 USD - 0.3669 USD Request the lead time here
3.6 mm
0.6206 USD - 0.6876 USD 62 In stock
2 mm
0.0477 USD - 0.0528 USD 32924 In stock
10.0 mm
  • of 5
Slide Bearing Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 12.0 mm | 0.472 in; Natural PA

103081200002

Price Range
0.0481 USD - 0.0435 USD

Stock Levels
118 In stock
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Sleeve Bearing - Inside Diameter 25.0 mm | 0.984 in; Outside Diameter 28.0 mm | 1.102 in Black PA 6.6,CF,PTFE

103562023243

Price Range
0.931 USD - 0.8404 USD

Stock Levels
42 In stock
Attributes
  • Shaft Hole Diameter
    25.0 mm
  • Shaft Diameter
    28.0 mm
  • Overall Length
    20.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
Slide Bearing Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 18.0 mm | 0.709 in; Natural PA

103121800002

Price Range
0.1126 USD - 0.1018 USD

Stock Levels
10292 In stock
Attributes
  • Overall Length
    14.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Sleeve Bearing - Inside Diameter 35.0 mm | 1.378 in; Outside Diameter 39.0 mm | 1.535 in Black PA 6.6,CF,PTFE

103580023243

Price Range
1.8109 USD - 1.6344 USD

Stock Levels
469 In stock
Attributes
  • Shaft Hole Diameter
    35.0 mm
  • Shaft Diameter
    39.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
Slide Bearing Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 16.0 mm | 0.63 in; Natural PA

103121600002

Price Range
0.0792 USD - 0.0715 USD

Stock Levels
48 In stock
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Slide Bearing Sleeve Bearing - Inside Diameter 15.0 mm | 0.591 in; Outside Diameter 20.0 mm | 0.787 in; Natural PA

103152000002

Price Range
0.1161 USD - 0.1047 USD

Stock Levels
20 In stock
Attributes
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Sleeve Bearing - Inside Diameter 16.0 mm | 0.63 in; Outside Diameter 18.0 mm | 0.709 in Black PA 6.6,CF,PTFE

103544023243

Price Range
0.5987 USD - 0.5404 USD

Stock Levels
279 In stock
Attributes
  • Shaft Hole Diameter
    16.0 mm
  • Shaft Diameter
    18.0 mm
  • Overall Length
    12.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 10.0 mm | 0.394 in Black PA 6.6,CF,PTFE

103512023243

Price Range
0.3269 USD - 0.295 USD

Stock Levels
236 In stock
Attributes
  • Shaft Hole Diameter
    8.0 mm
  • Shaft Diameter
    10.0 mm
  • Overall Length
    7.5 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 14.0 mm | 0.551 in Black PA 6.6,CF,PTFE

103526023243

Price Range
0.5336 USD - 0.4816 USD

Stock Levels
180 In stock
Attributes
  • Shaft Hole Diameter
    12.0 mm
  • Shaft Diameter
    14.0 mm
  • Overall Length
    9.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
Sleeve Bearing - Inside Diameter 45.0 mm | 1.772 in; Outside Diameter 50.0 mm | 1.969 in Black PA 6.6,CF,PTFE

103588023243

Price Range
2.6146 USD - 2.3597 USD

Stock Levels
28 In stock
Attributes
  • Shaft Hole Diameter
    45.0 mm
  • Shaft Diameter
    50.0 mm
  • Overall Length
    30.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
White PA Snap-In Bearing Sleeve Bearing - ; ; Overall Length 2 mm | 0.078 in

R12L1-C

Price Range
0.3788 USD - 0.342 USD

Stock Levels
40 In stock
Attributes
  • Overall Length
    2 mm
  • Bearing Type
    Snap-In Bearing
  • Colour
    White
  • Material
    PA
Slide Bearing Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 14.0 mm | 0.551 in; Natural PA

103121400002

Price Range
0.0398 USD - 0.036 USD

Stock Levels
410 In stock
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Sleeve Bearing - Inside Diameter 30.0 mm | 1.181 in; Outside Diameter 34.0 mm | 1.339 in Black PA 6.6,CF,PTFE

103568023243

Price Range
1.5741 USD - 1.4207 USD

Stock Levels
110 In stock
Attributes
  • Shaft Hole Diameter
    30.0 mm
  • Shaft Diameter
    34.0 mm
  • Overall Length
    25.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
Slide Bearing Sleeve Bearing - Inside Diameter 20.0 mm | 0.787 in; Outside Diameter 24.0 mm | 0.945 in; Natural PA

103202400002

Price Range
0.1112 USD - 0.1003 USD

Stock Levels
19368 In stock
Attributes
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Slide Bearing Sleeve Bearing - Inside Diameter 20.0 mm | 0.787 in; Outside Diameter 25.0 mm | 0.984 in; Natural PA

103202500002

Price Range
0.1392 USD - 0.1256 USD

Stock Levels
2252 In stock
Attributes
  • Overall Length
    15.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C
Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 12.0 mm | 0.472 in Black PA 6.6,CF,PTFE

103520023243

Price Range
0.3607 USD - 0.3255 USD

Stock Levels
22 In stock
Attributes
  • Shaft Hole Diameter
    10.0 mm
  • Shaft Diameter
    12.0 mm
  • Overall Length
    9.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Black
White PA Snap-In Bearing Sleeve Bearing - ; ; Overall Length 3.6 mm | 0.140 in

R3L2-C

Price Range
0.5854 USD - 0.5284 USD

Stock Levels
1148 In stock
Attributes
  • Overall Length
    3.6 mm
  • Bearing Type
    Snap-In Bearing
  • Colour
    White
  • Material
    PA
White PA Snap-In Bearing Sleeve Bearing - ; ; Overall Length 3.6 mm | 0.140 in

R6L2-C

Price Range
0.3669 USD - 0.3311 USD

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    3.6 mm
  • Bearing Type
    Snap-In Bearing
  • Colour
    White
  • Material
    PA
White PA Snap-In Bearing Sleeve Bearing - ; ; Overall Length 2 mm | 0.078 in

R3L1-C

Price Range
0.6876 USD - 0.6206 USD

Stock Levels
62 In stock
Attributes
  • Overall Length
    2 mm
  • Bearing Type
    Snap-In Bearing
  • Colour
    White
  • Material
    PA
Slide Bearing Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 14.0 mm | 0.551 in; Natural PA

103101400002

Price Range
0.0528 USD - 0.0477 USD

Stock Levels
32924 In stock
Attributes
  • Overall Length
    10.0 mm
  • Bearing Type
    Slide Bearing
  • Colour
    Natural
  • Material
    PA
  • Maximum Application Temperature
    170 °C