Menu Search

Strain Relief Bushings - Round Cable

In stock

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Cable Size Compatible Cable Shape Maximum Panel Thickness View
0.2574 USD - 0.2852 USD 430 In stock
7.4 to 9.1 mm
Round
4.0 mm
0.1586 USD - 0.1759 USD 2818 In stock
3.0 x 5.6 mm
Flat
2.5 mm
1.1633 USD - 1.2891 USD 529 In stock
6.4 - 15.2 mm
Round/Flat
2.5 mm
Strain Relief Bushing - Round ; ; Compatible Hole Diameter 17.5 mm | 0.689 in Black

465707

Price Range
0.2852 USD - 0.2574 USD

Stock Levels
430 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round
  • Material
    PA
  • Cable Size
    7.4 to 9.1 mm
  • Compatible Hole Diameter
    17.5 mm
Strain Relief Bushing - Flat ; ; Compatible Hole Diameter 11.5 mm | 0.453 in Black

465701

Price Range
0.1759 USD - 0.1586 USD

Stock Levels
2818 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Flat
  • Material
    PA
  • Cable Size
    3.0 x 5.6 mm
  • Compatible Hole Diameter
    11.5 mm
Strain Relief Bushing - Round/Flat ; 6.4 - 15.2 mm ; Compatible Hole Diameter 22.2 mm | 0.874 in Black

465714

Price Range
1.2891 USD - 1.1633 USD

Stock Levels
529 In stock
Attributes
  • Colour
    Black
  • Compatible Cable Shape
    Round/Flat
  • Material
    PA
  • Cable Size
    6.4 - 15.2 mm
  • Compatible Hole Diameter
    22.2 mm