Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Rigid Metal Base is an inexpensive solution for light-duty applications. Use these leveling feet on office furniture, shelving, point of purchase displays, cabinetry, and small machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|
0.6935 USD - 0.7684 USD | 308 In stock |
M10
|
Rigid
|
Black
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
20.666 USD - 22.8987 USD | 25 In stock |
M16
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
20.666 USD - 22.8987 USD | 34 In stock |
M20
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
493689 | 37.9401 USD - 42.0389 USD | 100 In stock |
M20
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
|
37.9401 USD - 42.0389 USD | 197 In stock |
M16
|
Rigid
|
Black
|
3.937 in
100.0 mm
|
4.882 in
124.0 mm
|
||
0.6217 USD - 0.6889 USD | 129 In stock |
M10
|
Rigid
|
Black
|
1.575 in
40.0 mm
|
1.811 in
46.0 mm
|
||
82.918 USD - 91.876 USD | Request the lead time here |
M24
|
Rigid
|
Natural
|
7.874 in
200.0 mm
|
4.724 in
120.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue