Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
|---|---|---|---|---|---|---|---|---|
| 42.718 USD - 42.718 USD | Request the lead time here |
4.803 in
122.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.22 in
31.0 mm
|
||
| 18.9565 USD - 18.9565 USD | Request the lead time here |
6.102 in
155.0 mm
|
Natural
|
Stainless Steel
|
Mirror Polishing, Brushed
|
1.535 in
39.0 mm
|
||
| 27.5623 USD - 27.5623 USD | Request the lead time here |
6.417 in
163.0 mm
|
Natural
|
Stainless Steel
|
|
1.398 in
35.5 mm
|
||
| 14.7818 USD - 14.7818 USD | Request the lead time here |
5.394 in
137.0 mm
|
Natural
|
Stainless Steel
|
|
1.26 in
32.0 mm
|
||
| 5.757 USD - 6.06 USD | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
| 6.1076 USD - 6.4291 USD | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
| 5.757 USD - 6.06 USD | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
| 13.1061 USD - 14.5219 USD | 19 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 13.1061 USD - 14.5219 USD | 24 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 19.0025 USD - 21.0553 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
|
Powder Coated
|
1.378 in
35.0 mm
|
||
| 23.7531 USD - 26.319 USD | 10 In stock |
6.299 in
160.0 mm
|
Natural
|
Zamak
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 108220534E | 20.747 USD - 22.9884 USD | 5 In stock |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
|
| 12.5502 USD - 13.906 USD | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
| 23.7531 USD - 26.319 USD | Request the lead time here |
6.299 in
160.0 mm
|
Chrome
|
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 208200534E | 16.1733 USD - 17.9205 USD | 762 In stock |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
|
| 32.9012 USD - 36.4557 USD | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
Zamak
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 32.9012 USD - 36.4557 USD | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
Die Cast Zinc Alloy
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
| 9.8318 USD - 10.3492 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
| 10.292 USD - 10.8338 USD | Request the lead time here |
5.256 in
133.5 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coated
|
1.417 in
36.0 mm
|
||
| 9.6165 USD - 10.1226 USD | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue